Hide Transcript
View Transcript
Monday Minute at AutomationDirect. AutomationDirect is excited to launch a new
High Speed, pulse combo I/O module for the BRX
PLC line. the HSIO4 high-speed pulse combo module is
capable of handling up to a 2MHz frequency, and
offers 8 high-speed input points, sinking/sourcing/TTL, single-ended encoder inputs and 8 high-
speed output points, sinking/sourcing/TTL, single-ended outputs. Both inputs and outputs
can also function as 4 different ins and outs
for applications in high-noise environments. The
outputs are powered by an internal 5 volts DC and outputs have over current protection.
High-speed systems using precise counting, timing or motion need an I/O module that
can process high pulse rates independent of the
CPU scan. The BRX PLC's intelligent high-speed I/O
modules can track or supply up to 2MHz pulse rates are ideal for precision control.
Don't forget to pick up the required Ziplink module for the new BRX high-speed I/O module. The new BRX PLC HSIO module carries these
certifications and a 2-year warranty. Learn more by visiting: www.automationdirect.com/brx-plcs Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.