If you know and love CODESYS but have stayed away from implementing it in many of your applications because of high hardware costs, then the Productivity family of controllers has what you need. We've taken the time-tested Productivity2000 hardware and combined it with a CODESYS processor so you can afford to deploy CODESYS in many more ways, bringing a powerful world-renown IEC-based programming package to applications large and small.
The P2CDS-622 CPU features a CODESYS runtime application housed in a Productivity2000 controller form factor. This CPU has ample communication capabilities, works seamlessly with low-cost Productivity2000 I/O modules, and includes the CODESYS IEC 61131-3 -compliant software package along with several add-on licenses free of charge, so you can now reap the benefits of this powerful platform without breaking the bank.
The ProductivityCODESYS CPU is designed to work effortlessly with inexpensive Productivity2000 I/O modules. Numerous I/O modules are available to choose from including analog, discrete, relay, and temperature modules, so you can create the custom I/O configuration needed for your specific application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings