Cookies are not enabled on your browser.
BRX series controllers provide the IIoT integration, data logging, motion control, and processing capacity, with customizable communications, to meet the changing demands of automation projects. A wide range of discrete, analog, and motion modules is available for local or remote I/O expansion.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
You won't find this much value anywhere else:
FREE user-friendly software designed to make complex operations like PID and motion control a cinch.
The BRX controller, along with the Do-more PLC control technology, was developed to tackle both straightforward and complex applications in no time. This PLC series is loaded with hardware and software features (including the handy project simulator and Rest API functionality) providing an extensive toolbox to satisfy even the most demanding projects.
Do-more Designer is the full-featured PLC programming software for the Do-more series of programmable logic controllers. The software is packed with development tools and features dedicated high speed I/O and motion control instructions for improved functionality, a powerful spreadsheet style MATH instruction that accepts formulas and variables, and support for a mix of stage and ladder programming for a best-of-both-worlds approach that simplifies code and makes troubleshooting easier.
Another benefit Do-more Designer offers is device-centric programming. This programming method allows the user to configure software "devices" that act as liaisons between the ladder code and the hardware itself. For example, easily create a device to handle communication rates, timeouts, etc. all behind the scenes without any extra ladder programming. This feature along with the other efficiencies built into the Do-more platform, and the many tools it provides, will allow you to master any control challenge, big or small.
BRX PLCs are perfect for:
Do-more Designer Software Overview
BRX PLC Tutorial/Overview Videos
For part listing and specifications, go to Shop Now
BRX CPUs contain the processing power and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. The BRX series offers powerful CPUs in four different form factors - three with built-in I/O (PLC units) and one CPU without any I/O built in. Several communication options are available, and all the PLCs/CPUs can be expanded with stackable I/O modules to meet the input/output needs of the application at hand.
All BRX controllers feature an additional slot in the CPU to house a user-selected Pluggable Option Module (POM). The POM option slot can be used to add a serial port, an Ethernet port, or a USB port to the CPU/PLC.
The BRX PLC remote I/O controllers simplify system architecture and reduce wiring costs when I/O must be located away from the local CPU. Remote I/O is ideal for segmented systems controlled by one main PLC or whenever it's more practical to mount the I/O at the machine it's controlling. By adding a remote I/O controller to the BRX PLC system, I/O capacity can be increased to over 4,000 discrete I/O points when using Do-more Ethernet Remote I/O and over 63,000 discrete I/O points with Modbus TCP.
DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in input, output, and combination input/output models with up to 32 points.
AC I/O modules monitor and control ON/OFF type devices that operate with AC power (12-24 or 120-240 VAC) and are available in input or output models with up to 16 points.
Relay modules can be used to operate DC or AC rated devices (12-48 VDC / 100-125 VDC / 24-240 VAC) and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.
Analog input, output, and input/output modules monitor and control pressure, temperature, flow, level, and other process signals. Modules are available in high-resolution current, voltage, combination voltage/current, and sensor-specific or universal temperature models with support for a wide range of signals.
The BRX controllers have several communication options available including the built-in and optional POM communication ports. For systems requiring even more serial communication, optional networking modules are available to add up to 4 extra serial ports per module.
Motion and specialty modules are designed to perform specific functions, including input simulation, high-speed counting, and pulse width modulation. All BRX PLC models with 24VDC I/O have high-speed inputs and outputs built in; an additional 128 TTL (64 differential) @ 2MHz or 128 @ 250kHz local high-speed points can be added through expansion.
The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.
Accessories for the BRX PLC system include I/O module terminal blocks, replacement batteries, programming cables, and microSD cards. The powerful Do-more Designer programming software can be downloaded for free; a software USB drive is available for purchase if needed.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings