=
Cookies are not enabled on your browser.Motion Control encompasses the devices and methods used to control the movement of mechanical systems. It involves the use of diverse technologies and multiple components to accurately position, align, or move objects in a controlled and coordinated way.
Motion controllers have advanced considerably over the years with the two predominate methods of controlling motion being via hardwired pulsed signals, commonly referred to as pulse and direction control, or through Ethernet communication, namely EtherCAT. Both methods offer advantages and disadvantages, as seen below, but AutomationDirect offers considerable cost savings no matter which method you prefer.
EtherCAT was created by Beckhoff Automation and released in 2003 as a solution to the limitations of existing fieldbus technologies for real-time control applications. Using Ethernet media, EtherCAT can achieve extremely fast data transfer rates, with low latency, ensuring fast and reliable real-time communication between multiple devices.
Pulse and direction control has been used for many decades and continues to be applied in various industries. In basic terms, this method controls the speed and direction of a motor or other mechanical device by applying pulses of electrical energy.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings