Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
BRX Home BRX - Your Automation Foundation Configure a BRX
 
Features
10 ways it's better with BRX PLCs! IIoT Edge Device: Your low cost link to Industry 4.0..and beyond! Not Your Everyday Analog Security Simple Data Logging/Advanced Data Control Fortified with American Pride Easy Migration Motion Control/Positioning made easy!
Free Software
What's New with Do-more Designer Dashboard- Easy Navigation Simulator Easy PID Auto-Discover I/O Powerful Math Troublefree Troubleshooting DirectLOGIC Migration Instruction Set Free Online Training Video Help Download the Free Software
Hardware
Hardware Overview M Series CPUs (no I/O) 10-point Series CPUs 18-point Series CPUs 36-point Series CPUs Ethernet Remote I/O Expansion Modules Pluggable Option Modules Connection Options Spare Parts Go to ZIPLink Selector Tool
Videos

Do-more® Designer Software: Built-in SimulatorSimulator

Timesaving PLC Simulator included for FREE

There is no better time-saver than the FREE PLC simulator in the Do-more Designer software. Use it to test your system code without the hardware present, verify the effects of code changes before implementation, replicate fault conditions to test code stability, or try out new programming techniques/methods for greater efficiency.

If it ain't broke, simulate it

When programming, there's nothing worse than implementing an obvious improvement only to realize that another function was inadvertently broken in the process. Don't let that happen to you. With Do-more Designer, you get a PLC simulator that you can use in conjunction with the Data View to test code modifications before a simple improvement becomes a time-critical malfunction.

The time-saving simulator provides virtual inputs, outputs and memory locations that you need to test your control program without the hardware connected. This can jump-start your project development on the front end and reduce unexpected errors when the system goes live. You can even test your communication configuration using the host PC's comm ports to ensure there are no surprises.

Download the FREE Do-more Designer Software