Gearbox Alone
-
Allowable Radial Load:
{{ withUnits(pair.gearboxData.radialLoad, 'force') }}
-
Allowable Thrust Load:
{{ withUnits(pair.gearboxData.thrustLoad, 'force') }}
-
Rated Output Torque:
{{ withUnits(pair.gearboxData.ratedOutputTorque, 'torque') }}
-
Maximum Output Torque:
{{ withUnits(pair.gearboxData.maxOutputTorque, 'torque') }}
-
E-Stop Torque:
{{ withUnits(pair.gearboxData.eStopTorque, 'torque') }}
-
Rated Input Speed:
{{ pair.gearboxData.ratedInputSpeed }} RPM
-
Maximum Input Speed:
{{ pair.gearboxData.maxInputSpeed }} RPM
-
Moment of Inertia:
-
Approximate Weight:
{{ withUnits(pair.gearboxData.approximateWeight, 'weight') }}
Servo System Alone
-
Rated Torque:
{{ withUnits(pair.motorData.ratedTorque, 'torque') }}
-
Maximum Torque:
{{ withUnits(pair.motorData.maxTorque, 'torque') }}
-
Moment of Inertia
-
Rated Speed:
{{ pair.motorData.ratedSpeed }} rpm
-
Maximum Speed:
{{ pair.motorData.maxSpeed }} rpm
-
Amperage Rating:
{{ pair.motorData.amperageRating }}
Servo & Gearbox (Combined)
-
Rated Output Torque: {{ withUnits(pair.torqueOutRated, 'torque') }}
*
-
Maximum Output Torque: {{ withUnits(pair.torqueOutMax, 'torque') }}
**
- Rated Output Speed: {{ pair.speedOutNominal }} rpm
- Maximum Output Speed: {{ pair.speedOutMax }} rpm
Derate per Gearbox
Output Torque Ratings
(see below)
* This system's Rated Output Torque is limited by the Rated Output Torque of the gearbox (with this motor/gearbox pair)
The servo system will require Torque Limiting
to approximately {{ pair.ratedTorqueLimitPercentage }} percent of it's Rated Output Torque to protect the gearbox.
** This system's Max Output Torque is limited by the Max Output Torque of the gearbox (with this motor/gearbox pair)
The servo system will require Torque Limiting
to approximately {{ pair.maxTorqueLimitPercentage }} percent of it's Max Output Torque to protect the gearbox.
*** This gearbox Max Input Speed ({{ pair.gearboxData.maxInputSpeed }} RPM) is lower than Maximum Output Speed ({{ pair.motorData.maxSpeed }} RPM) of the mating servo motor
The servo system may require Speed Limiting to protect the gearbox.