Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
BRX Home BRX - Your Automation Foundation Configure a BRX
 
Features
10 ways it's better with BRX PLCs! Communication Options IIoT Edge Device - Your low cost link to Industry 4.0Integrated Motion on Multiple Levels Not Your Everyday Analog Security Simple Data Logging/Advanced Data Control Fortified with American Pride Easy Migration Motion Control/Positioning made easy! BRX IIoT in Motion
Free Software
What's New with Do-more Designer Dashboard - Easy Navigation Simulator IIoT WebServer Connectivity Motion on Multiple Levels Simple Data Logging Data Delivered Easy PID Video Help Auto-Discover I/O Powerful Math Trouble free Troubleshooting DirectLOGIC Migration Free Online Training Download the Free Software
Hardware
Hardware Overview M Series CPUs (no I/O) 10-point Series CPUs 18-point Series CPUs 36-point Series CPUs Ethernet Remote I/O Expansion Modules Pluggable Option Modules Connection Options Spare Parts Go to ZIPLink Selector Tool
Instruction Set
Videos

Do-more® Designer Software: Auto-Discover I/O

Auto Discover I/O

Local I/O is Automatically configured

Connect to your PLC, and visit the I/O Configuration window for full Auto-Discovery of your modules in the local or remote base (remote I/O auto discovery only available with DMIO and EBC100 remote base controllers).

Each new I/O module connected will be autoconfigured in the software and ready to use in your program.


Manual Configuration

Manual configuration of your Do-more option modules is also possible, and offers one very interesting possibility...

The 'Optional' Module

If the I/O Master's Configuration Mode is set to "manual", you can mark a module as Optional - meaning that it will not be considered when the I/O configuration is read from the system during a Program-mode to Run-mode transition (i.e. you won't get any errors if the module is missing).

Here's the best part: you can then use the HWINFO (Get Hardware Information) instruction to detect the presence of I/O modules marked as 'Optional' as a way to programmatically control optional execution schemes.

Note: I/O modules that are configured as optional will be marked with the word "*Optional*" in yellow on the graphical view in the I/O Configuration window.

Download the FREE Do-more Designer Software Today!