AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
1
$53.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $53.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
BRX Home BRX - Your Automation Foundation Configure a BRX
 
Features
10 ways it's better with BRX PLCs! IIoT Edge Device: Your low cost link to Industry 4.0..and beyond! Not Your Everyday Analog Security Simple Data Logging/Advanced Data Control Fortified with American Pride Easy Migration Motion Control/Positioning made easy!
Free Software
What's New with Do-more Designer Dashboard- Easy Navigation Simulator Easy PID Auto-Discover I/O Powerful Math Troublefree Troubleshooting DirectLOGIC Migration Instruction Set Free Online Training Video Help Download the Free Software
Hardware
Hardware Overview M Series CPUs (no I/O) 10-point Series CPUs 18-point Series CPUs 36-point Series CPUs Ethernet Remote I/O Expansion Modules Pluggable Option Modules Connection Options Spare Parts Go to ZIPLink Selector Tool
Videos

BRX PLCs are Do-more® Driven: 18-point Series

The BRX 18-point series has all of the benefits of the 10-point series plus an additional 8 discrete I/O points for 18 total. 14 of the 18 I/O points (on non-relay models) can be utilized for high-speed I/O applications up to 250 kHz. Ethernet communication and built-in analog I/O points are also options with this series. Depending on model, the 18-point series will allow expansion with 8 additional expansion I/O modules.

  • BX-DM1E-18ED13BX-DM1E-18ED13 [ $503.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC/DC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, sinking, Analog Output: 1-channel, current/voltage.
    [spec PDF]
  • BX-DM1E-10ED23-DBX-DM1E-18ED23 [ $502.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC/DC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, sourcing, Analog Output: 1-channel, current/voltage.
    [specs PDF]
  • BX-DM1E-18ER3BX-DM1E-18ER3 [ $495.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC/DC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, relay, Analog Output: 1-channel, current/voltage.
    [specs PDF]
  • BX-DM1E-18AR3BX-DM1E-18AR3 [ $483.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, relay, Analog Output: 1-channel, current/voltage.
    [specs PDF]
  • BX-DM1E-18ED13-DBX-DM1E-18ED13-D [ $476.00 ]
    BRX Do-more PLC, 12-24 VDC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC/DC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, sinking, Analog Output: 1-channel, current/voltage.
    [specs PDF]
  • BX-DM1E-18ED23-DBX-DM1E-18ED23-D [ $469.00 ]
    BRX Do-more PLC, 12-24 VDC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC/DC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, sourcing, Analog Output: 1-channel, current/voltage.
    [specs PDF]
  • BX-DM1E-18ER3-DBX-DM1E-18ER3-D [ $469.00 ]
    BRX Do-more PLC, 12-24 VDC required, serial and Ethernet ports, microSD card slot, Discrete Input: 10-point, AC/DC, Analog Input: 1-channel, current/voltage, Discrete Output: 8-point, relay, Analog Output: 1-channel, current/voltage.
    [specs PDF]
  • BX-DM1-18ED1BX-DM1-18ED1 [ $388.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial port, microSD card slot, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, sinking.
    [specs PDF]
  • BX-DM1-18ED2BX-DM1-18ED2 [ $388.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial port, microSD card slot, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, sourcing.
    [specs PDF]
  • BX-DM1-18ERBX-DM1-18ER [ $374.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial port, microSD card slot, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, relay.
    [specs PDF]
  • BX-DM1-18ARBX-DM1-18AR [ $365.00 ]
    BRX Do-more PLC, 120-240 VAC required, serial port, microSD card slot, Discrete Input: 10-point, AC, Discrete Output: 8-point, relay.
    [specs PDF]
  • BX-DM1-18ED1-DBX-DM1-18ED1-D [ $357.00 ]
    BRX Do-more PLC, 12-24 VDC required, serial port, microSD card slot, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, sinking.
    [specs PDF]
  • BX-DM1-18ED2-DBX-DM1-18ED2-D [ $351.00 ]
    BRX Do-more PLC, 12-24 VDC required, serial port, microSD card slot, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, sourcing.
    [specs PDF]
  • BX-DM1-18ER-DBX-DM1-18ER-D [ $329.00 ]
    BRX Do-more PLC, 12-24 VDC required, serial port, microSD card slot, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, relay.
    [specs PDF]
  • BX-RTB18BX-RTB18 [ $37.50 ]
    BRX terminal block kit, 90-degree screw type. For use with BRX 18-point PLCs. Includes (3) 5-pin 5mm terminal blocks, (2) 6-pin 5mm terminal blocks and (1) 3-pin 5mm terminal blocks.
    [specs PDF]
  • BX-RTB18-1BX-RTB18-1 [ $37.50 ]
    BRX terminal block kit, 180-degree spring clamp. For use with BRX 18-point PLCs. Includes (3) 5-pin 5mm terminal blocks, (2) 6-pin 5mm terminal blocks and (1) 3-pin 5mm terminal blocks.
    [specs PDF]




Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info