AutomationDirect
Login | Register
Accounts & Orders
Cart
3
$59.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $59.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Motion Control > SureServo2 (SV2A Series) Servo Systems
  •   Shop  
  •   Overview  
  •   In Depth  
SureServo2 Home Overview Why use a servo Quick Start Configure a SureServo2 System
 
Features
Control Features Absolute Encoder Communication Options Auto Tuning Braking Options 5µs I/O
Hardware
Hardware Features Safe Torque Off (STO) Power and Encoder Cables I/O Breakout Options Coupling Considerations Mechanical Transmissions Configure a SureServo2 System Drive Features
Free Software
Parameter Wizards Tuning Modes Electronic Cam Built-in Oscilliscope Explore the Help Files
Software Download
Shop Now

SureServo2 Servo Systems In Depth

sureservo2 background

Wide range of
system sizes


From 100W up to 15kW!


    - All motors available with and without holding brake
    - Low, medium, & high-inertia motors
    - Smaller drive footprint saves cabinet space
    - 20-40% lower cost than SureServo

Complete systems start at $810


learn more
wide range of system sizes
sureservo2 background

Incredible Value


On average, SureServo2 systems are 26% lower cost than our original SureServo systems...
...and they have MANY more great features.

Complete systems start at $810


Great Features
incredible value
sureservo2 background

Single Phase 110VAC
up to 2kW



learn more
single phase 110vac up to 2kw
sureservo2 background

High 3.1 kHZ Bandwidth


- Faster response times
- Shorter settling times
- Better / more accurate auto-tuning
- 600% Improvement in inertia mismatch
- Five notch filters
  (avoid vibration/
  instability at
  specific speeds)


learn more
high 3.1khz bandwidth
sureservo2 background

Motion Inside



learn more
motion inside
sureservo2 background

Safe Torque Off (STO)


  Immediately removes power at the   motor/load WITHOUT the need for large   external contactors


    - Certified by TUV (The authority on safety systems)
    - Compatible with standard safety relays
    - Saves cabinet space AND cost!
    - Quickly and easily brings your applications into compliance


learn more
Safe Torque Off (STO)
Auto tuning for the real world

Auto tuning
for the
real world

Free Software

Free Software

- Setup Wizards
- Built-in Oscilloscope
- EDS File Generation

c-more recipe functions

24-bit Absolute Encoder

16,777,216 Pulse Per
Rev (PPR)...
That's 46,603 pulses
for ONE degree!

c-more connectivity ports

Extensive Communication
Options

- RS-485 Built-in (MODBUS RTU)
- EtherNet/IP Option Card
- MODBUS TCP Option Card

connectivity ports

Auxiliary encoder feedback

Full closed-loop control
can compensate for slippage,
or other externally
monitored applications

better looking objects

5µs High-Speed
Capture (inputs)

- Enables highly accurate
registration operations
- Near instant move triggering
- Fast reaction to real world events

Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
E-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info