Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Display Features Memory Features Data Features Communication Features Remote HMI & Access Features Compatibility Features Optional Features Graphics Features Software Features Mechanical Features
Hardware
C-more EA9 Series Touch Panel Lineup 12 inch color TFT $1,479.00 15 inch color TFT $2,684.00 6 inch color TFT $1,003.00 8 inch color TFT $1,524.00 10 inch color TFT $1,718.00 10 inch Widescreen color TFT $1,096.00 6 inch color TFT $799.00 15 inch color TFT $1,959.00
Software
View All the Great Software Features Tons of Objects and Customized Parts Built in Simulator Convenient Recipe Functions Efficient Screen and Object Libraries Powerful Event Manager Explore the Software View the Help File Online Download the FREE software Sample Projects
Connectivity
Supported PLCs and Drivers Programming Remote HMI App for Mobile Devices Multiple PLCs Network Options Connect with other Devices Connectivity Ports
Support Tools
AutomationDirect Community Forum Objects, Graphics and Audio Files Download the FREE software Download Sample Projects View Help Files Online
Headless HMI
What is it? Hardware/Features

C-more EA9 Series: Sample Projects

The following is a list of sample projects which you are encouraged to download. Use them to get aquainted with the features and capabilities of C-more. Use them as a starting point for your own C-more projects. Use them any way you can!

Note:

These sample projects are provided with no guarantees or warrantees, written or implied. Use them at you own risk. You are solely responsible for creating a safe and functional Operator Interface for your machinery. Please follow all applicable safety guidelines, and use caution when working around industrial machinery.

Sample Project - Recipe

This sample shows the use of the recipe object to load values for 9 separate PLC tags with the push of a single button, up to 99 can be programmed; three different recipe objects are shown.

Sample Project - Recipe

Recipe sample project

This sample shows the use of the multiple source recipes

Multiple source recipes

Sample Project - Animation

This sample shows 6 different types of animation; point-to-point moves, X-Y axis moves, size change, rotation, visibility, and movement along a path. Sample also shows the use of a Background Screens and a Pop-up Screen Selector Object.

Sample Project - Animation

Animation sample project

Sample Project - Multi-state Bitmap

This sample shows animation with the Multi-state Bitmap object. 16 different bitmaps are loaded into the object and it changes state as a tag value increments. Sample also show simple recipe buttons with only one value (animation speed) changed per recipe button.

Sample Project - Multi-state Bitmap

Multi-state bitmap sample project

Sample Project - Multi-Animation Objects

This sample shows multiple animation objects with visibility and rotation actions. This is the example animation that is shown in the C-more help files. Additional explanation is provided in the project.

Sample Project - Multi-Animation Objects

Multi-animation sample project

Sample Project - Alarms and Events

This sample shows various alarm functions, as well as different types of events.

Sample Project - Alarms and Events

Alarms and events sample project