Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Display Features Memory Features Data Features Communication Features Remote HMI & Access Features Compatibility Features Optional Features Graphics Features Software Features Mechanical Features
Hardware
C-more EA9 Series Touch Panel Lineup 12 inch color TFT $1,479.00 15 inch color TFT $2,684.00 6 inch color TFT $1,003.00 8 inch color TFT $1,524.00 10 inch color TFT $1,718.00 10 inch Widescreen color TFT $1,096.00 6 inch color TFT $799.00 15 inch color TFT $1,959.00
Software
View All the Great Software Features Tons of Objects and Customized Parts Built in Simulator Convenient Recipe Functions Efficient Screen and Object Libraries Powerful Event Manager Explore the Software View the Help File Online Download the FREE software Sample Projects
Connectivity
Supported PLCs and Drivers Programming Remote HMI App for Mobile Devices Multiple PLCs Network Options Connect with other Devices Connectivity Ports
Support Tools
AutomationDirect Community Forum Objects, Graphics and Audio Files Download the FREE software Download Sample Projects View Help Files Online
Headless HMI
What is it? Hardware/Features

Built-in Simulator - Productivity Blaster

C-more Project Simulator

The "one click" built-in simulator is one of C-more's most powerful features. You will find yourself using this feature every couple of minutes while developing your project. Use of this intuitive simulator will result in a better looking, more effective project AND reduce your development time.

Fully simulate your entire project (every object, every screen) while it is being developed, without being connected to a touch panel or PLC/PAC. Simply click on the "Simulate Project" button at any stage of project development. A window will appear over your development screen that contains a pixel-for-pixel representation of how your project will appear on your physical C-more panel. A second window will also appear with all the relevant Tag Names listed for that screen.

Simulate with Real Data too!

Now the fun begins. Simply click your mouse on any simulated screen object and it will behave as if your finger is actually touching a C-more panel. And the corresponding bit or data value will change on the tag list screen.

Want to see how an analog meter moves based on dynamic data from the PLC/PAC? Simply change the data value on the tag list screen and watch your meter move on the simulation screen.

Simulate Your Entire Project

And here's the really cool thing - whatever values you modify during simulation, the effect will be propagated throughout your entire project, object by object, screen by screen. This is a true "project simulator".

One last click ends the simulation, and you are back to project development. You can go back and forth in a flash. It's that easy!