AutomationDirect
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $0.00
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
Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Display Features Memory Features Data Features Communication Features Remote HMI & Access Features Compatibility Features Optional Features Graphics Features Software Features Mechanical Features
Hardware
C-more EA9 Series Touch Panel Lineup 12 inch color TFT $1,479.00 15 inch color TFT $2,684.00 6 inch color TFT $1,003.00 8 inch color TFT $1,524.00 10 inch color TFT $1,718.00 10 inch Widescreen color TFT $1,096.00 6 inch color TFT $799.00 15 inch color TFT $1,959.00
Software
View All the Great Software Features Tons of Objects and Customized Parts Built in Simulator Convenient Recipe Functions Efficient Screen and Object Libraries Powerful Event Manager Explore the Software View the Help File Online Download the FREE software Sample Projects
Connectivity
Supported PLCs and Drivers Programming Remote HMI App for Mobile Devices Multiple PLCs Network Options Connect with other Devices Connectivity Ports
Support Tools
AutomationDirect Community Forum Objects, Graphics and Audio Files Download the FREE software Download Sample Projects View Help Files Online
Headless HMI
What is it? Hardware/Features

C-more EA9 Series: Display Features

Choose a feature to learn more...

C-more Beautiful TFT Screens in all Sizes

C-More TFT Screens

C-more Beautiful TFT Screens in all Sizes

C-more EA9 panels incorporate TFT LCD screens in all sizes. TFT screens are bright, display vivid colors, and offer a wide viewing angle.


C-more with High Resolution Screens

C-more offers beautiful high resolution TFT color screens in all sizes:

  • QVGA (320x240) on 6" models
  • SVGA (800x600) on 8", 10", & 12" models
  • XVGA (1024x768) on 15" models
  • WSVGA (1024x600) on 10" Widescreen model

The larger C-more units have higher resolution displays than what most other touch panel products offer at any size:

  • Ten times the pixels on the 15" means Ten times the information on each screen
  • Crisp objects and images
  • Better readability of text

This example shows three screens full of buttons. They certainly are not the most user-friendly screens ever created - but they illustrates a point. Using a 40-pixel square button, 48 buttons fit on the 320 x 240 pixel screen area of a QVGA screen. Step up to a 8", 10", or 12" C-more and it's SVGA screen (800 x 600 pixel) will accomodate 300 of those same buttons (over 600% more screen real estate). And with a C-more 15" XVGA screen (1024 x 786 pixels), you'll get more than 490 buttons with the same pixel area per button (10 times the screen area of the QVGA screen!). You can clearly C-more.

QVGA
SVGA
XVGA

C-more Colors

C-more models with TFT screens will display 65,536 colors. TFT screens are available in all sizes, 6" through 15".

Many touch panels at this price-point can only display 256 colors, or 128 colors. For 2-color pushbuttons, there is no noticeable difference, but if you plan to display a picture, there is a huge difference. Here's a photograph as it would appear on a 128 color display. Here's the same picture as displayed on a C-more. Which one do you prefer?

The use of photographs on 128 or 256 color displays isn't really practical. The results are so poor that designers avoid using pictures on those panels. Now, with C-more, designers can enhance their projects with actual machine and factory photos.

"A picture paints a thousand words"

The use of photographs allows screens to convey more information, which operators can comprehend clearly and more quickly.

The graphical display of information can also help overcome language barriers. (Of course, C-more can display text in multiple languages also)

Touch panel with 256 color display
Touch panel with 65,536 color display

Here's one application example:

C-More color photo application example

Machine photo courtesy of Nalbach Engineering

Here's one application example:

Photos of actual machines can be used for maintenance screens such as I/O Troubleshooting. Identify I/O devices via pushbuttons and indicator lights with pointers overlaid on a photo of the machine. Reduce the time spent hunting for hidden sensors, and errors made by misidentified components.
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info