Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •    In Depth   
Graphical HMI Devices
Graphical HMI Devices

Graphical HMI devices can use pictorial representations of process variables and control components for complete system visualization and control. They offer many user-configured objects including pushbuttons, switches, indicators, numeric displays, as well as screen animations and trending graphs.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
HMI Panels
HMI Panels
Newest Additions!
Headless HMI Devices
Headless HMI Devices
Newest Additions!
HMI Accessories
HMI Accessories
Newest Additions!
Shop Now

Graphical HMI Devices

Affordable HMIs for any application

Free powerful, easy-to-use programming software gets the job done in no time!

(click to enlarge)

Free powerful, easy-to-use programming software gets the job done in no time!

The HMI or Human Machine Interface allows operators to "interface" with the system they oversee. It provides a visual overview of the automated system's status and direct control of its operation. An HMI's graphical screens can be programmed to display important status and control information to the operator. Pictures, icons, sounds, and colors can all be used by HMIs to represent different operating conditions and many HMIs deploy touch screen technology for user interaction with elements displayed on the screen. 

Some of the benefits/features HMIs provide are:

  • Line/Bar graphs - display real-time process values over time with line graphs or in easy-to-read bar graphs
  • Data entry - easily change process variables with a pop-up numeric keypad on the screen or with increment/ decrement arrows
  • Alarming - see fault indications with detailed descriptions that aid in troubleshooting
  • Recipe functions - change numerous operating parameters with one click; recipe buttons transfer multiple values from PLC source registers to PLC destination registers and/or from the recipe table to PLC destination registers
  • Communication - HMIs also provide communication channels for easy upload/download of programs, PLC communication, and industrial networking
  • Advanced features - more advanced HMIs can also provide email capability so the HMI can email important data to you, web server functionality so you can log on to the HMI from anywhere in the world, data logging so you can record production data for future reference, and mobile apps for your smartphone so you can check on production while on the go
  • Easy modifications - adding or removing objects, like buttons, on the screen takes no time at all and doesn't cost extra

PDF C-more HMI Overview

PDF Learn more about C-more HMIs

PDF Download the FREE HMI programming software

PDF C-more HMI tutorial/overview videos

For part listing and specifications, go to Shop Now

Learn More

HMI Panels

C-more industrial HMI panels provide visibility and a convenient control interface for large complex systems as well as small simple applications. 

  • The full-featured C-more CM5 HMI series is a high-performance graphical interface with a wide range of sizes (up to 22"), numerous communication ports and protocols, and the processing power to handle any job
  • C-more Micro HMIs provide basic functionality for systems that need a simple, easy-to-use interface; screen sizes available in 3 or 4 inches
  • C-more HMI panels use free programming software that provides easy-to-use design tools and a powerful project simulator

Starting at

(EA3-S3ML-RN)

LEARN MORE
Learn More

Headless HMI Devices

C-more's CM5 headless HMI provides a "no screen" solution for those who prefer not to have a built-in screen and would rather use a mobile device or a larger HDMI display for their interface needs. 

Headless HMI advantages include:

  • No need to mount on enclosure door
  • No display size restrictions
  • HDMI support allows connection to TVs, monitors, projectors, and many other display types
  • Resolutions of up to FHD 1920x1080 (CM5-RHMI)
  • Various ports including USB-A and -B, RS-485, RS-232, RS-422/485, RJ45, HDMI, and SD card (depending on model)

Priced at

(CM5-RHMI)

LEARN MORE
Learn More

HMI Accessories

Hardware options and accessories for C-more HMIs include SD memory cards, USB flash drives, protective overlays, connectors, mounting brackets, and port adapters. 

The C-more and C-more Micro programming software packages are FREE to download and provide a robust set of tools for developing simple or very complex projects. Software features include but are not limited to:

  • Screen objects such as toggle switch, slide switch, selector switch, throw switch, thumbwheel switch, meters, PID faceplates, and an analog/digital clock (depending on HMI series)
  • Up to 9999 screens for C-more, 999 for C-more Micro 
  • Password protection available for every touch object or screen (depending on HMI series)
  • Import bitmaps or bitmap objects, such as pushbuttons
  • Alarm functions
  • Data logging (C-more HMIs only)
  • Animation objects (C-more HMIs only)
  • Project simulation
  • Object grouping
  • Recipes with up to 99 or 100 entries

Starting at

(EA-AC-CON)


Shop Now