AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
AutomationDirect will be closed for Christmas holiday on Wednesday, Dec 24th and Thursday, Dec 25th
We will close at 3PM ET on Tuesday, December 23rd. Please note our shipping changes for Tuesday.
Freight shipments, FedEx ground and customer pickup deadline is 11:00AM ET. FedEx Priority (and free 2-day delivery) cutoff will be 1:00 PM ET. No UPS shipping will be available on Tuesday.
Drop ship vendors, Saginaw, Husky and Weigmann will also be closed Friday, Dec 26th.

Merry Christmas to each of you and your families from the employees of AutomationDirect
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Numerous Hardware Options State-of-the-Art Communication Security Matters Supreme PLC Compatibility Lots of Programming Power Helpful Database Tools Built-in Simulator User Library and Project Migration Versatile Event Manager Convenient Recipe and Alarm Functions Trends, Logging, and Control Options Easy USB or SD Card Updates (no PC Required) Remote HMI Options
Hardware
4 inch Widescreen $340.00 7 inch Widescreen $479.00 10 inch Widescreen $769.00 12 inch Widescreen $1,029.00 15 inch Widescreen $1,609.00 22 inch Widescreen $1,999.00
Software
View All the Great Software Features Wide Assortment of Fonts and Animations Huge Array of Objects and Customized Parts Don't Wait, Simulate! Convenient Recipe and Alarm Functions User Libraries and Project Migration Versatile Event Manager View the Help File Online Download the FREE software
Connectivity
Supported PLCs and Drivers Lots of Programming Power Remote HMI Options... Numerous Hardware Options
Support Tools
AutomationDirect Community Forum Download the FREE software View Help Files Online
CM5 Headless HMI
What is it? Hardware/Features

C-more CM5 Series Touch Panels In Depth

C-more 22 inch Touch Screen Panel

The BIG 5 for C-more CM5 Series HMIs

1. The Pricetag

First and foremost, the CM5 HMI series is extremely affordable. Starting at only $340.00 for a full featured 4-inch HMI, this series will deliver complete visualization for the smallest systems and the tightest budgets.

CM5-T4W

CM5 4in Widescreen
CM5-T4W

$340.00


2. The Selection

CM5 HMIs offer a variety of screen sizes, all of which feature a widescreen format. Starting with the very compact 4 inch all the way to the large and robust 22 inch, you'll easily find one that's just right for the job.
C-more CM5 Feature Logos

CM5-T7W

CM5 7in Widescreen
CM5-T7W

$479.00

CM5-T10W

CM5 10in Widescreen
CM5-T10W

$769.00

CM5-T12W

CM5 12in Widescreen
CM5-T12W

$1,029.00

CM5-T15W

CM5 15in Widescreen
CM5-T15W

$1,609.00

CM5-T22W

CM5 22in Widescreen
CM5-T22W

$1,999.00


3. The Power

The CM5 HMI series has the highest performance of all our HMI families. With an amazing 1.6GHz processor in the larger units (10" and above) and 43Mbytes of memory, these HMIs provide much better trending, extra data storage, faster communication, and improved file types including jpegs.


C-more Software Screen

4. The Ease Of Use

The FREE CM5 programming software offers a huge selection of easily-configured, drag-and-drop objects including pushbuttons, switches, numeric displays, and much more. There are also numerous tools and a simulator to aid in creating and validating projects quickly and efficiently. With C-more, no matter how complex the system, designing the interface is a piece of cake!

Download the FREE Software

5.The IIOT

CM5 HMIs support many of the protocols found in IIoT capable systems including FTP, HTTPs, and the secure lightweight MQTT(S) protocol. MQTT(S) is considered the standard IIoT protocol and is used to provide a vital link between plant floor operations and cloud-based business systems.

C-more CM5 IIOT
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info