AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Display Features Memory Features Data Features Communication Features Remote HMI & Access Features Compatibility Features Optional Features Graphics Features Software Features Mechanical Features
Hardware
C-more EA9 Series Touch Panel Lineup 12 inch color TFT $1,479.00 15 inch color TFT $2,684.00 6 inch color TFT $1,003.00 8 inch color TFT $1,524.00 10 inch color TFT $1,718.00 10 inch Widescreen color TFT $1,096.00 6 inch color TFT $799.00 15 inch color TFT $1,959.00
Software
View All the Great Software Features Tons of Objects and Customized Parts Built in Simulator Convenient Recipe Functions Efficient Screen and Object Libraries Powerful Event Manager Explore the Software View the Help File Online Download the FREE software Sample Projects
Connectivity
Supported PLCs and Drivers Programming Remote HMI App for Mobile Devices Multiple PLCs Network Options Connect with other Devices Connectivity Ports
Support Tools
AutomationDirect Community Forum Objects, Graphics and Audio Files Download the FREE software Download Sample Projects View Help Files Online
Headless HMI
What is it? Hardware/Features

EA9 Series: 8 Inch TFT Full Feature Color Touch Panel

8in TFT Full Feature Color Touch Panel

EA9-T8CL

CAD Files

Full Specs PDF

Download User Manual

$1,524.00

Qty. In Cart:

Update

Accessories

  • EA-AC

    Power Supply

  • EA9-PGMSW

    Programming Software
    (FREE download)

  • EA-SD-CARD

    SD Memory Card

  • USB-CBL-AB15

    USB Connector Cable

  • EA-8-COV2

    Screen Protector

  • EA-ECOM

    Optional Additional Ethernet


Specifications:

  • 8.4" diagonal color TFT LCD display with 64K colors
  • 800 x 600 pixel resolution
  • 310 NITS display brightness
  • 50,000 hour average backlight half-life
  • Analog resistive (1024 X 1024) touch screen allowing unlimited touch areas
  • USB port B (program/download) and USB port A (USB device options)
  • Ethernet 10/100 Base-T port (program/download & PLC communication)
  • Remote Internet Access
  • Serial PLC interface (RS-232/422/485)
  • One built-in SD memory card slot
  • 12-24 VDC powered, 110VAC power adapter (optional)
  • Audio Line Out, stereo - requires amplifier and speaker(s)
  • Microphone in
  • 26MB project memory
  • Data logging
  • 0 to 50°C [32 to 122°F] operating temperature range
  • NEMA 4/4X, IP65 compliant when mounted correctly, indoor use only
  • Slim design saves panel space
  • UL, cUL, CSA & CE agency approvals
  • 2-year warranty from date of purchase
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info