Filter Results Clear All
You've selected:
> Programmable Controllers > BRX PLCs (Stackable Micro Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
BRX Home BRX - Your Automation Foundation Configure a BRX
 
Features
10 ways it's better with BRX PLCs! IIoT Edge Device: Your low cost link to Industry 4.0..and beyond! Not Your Everyday Analog Security Simple Data Logging/Advanced Data Control Fortified with American Pride Easy Migration Motion Control/Positioning made easy!
Free Software
What's New with Do-more Designer Dashboard- Easy Navigation Simulator Easy PID Auto-Discover I/O Powerful Math Troublefree Troubleshooting DirectLOGIC Migration Instruction Set Free Online Training Video Help Download the Free Software
Hardware
Hardware Overview M Series CPUs (no I/O) 10-point Series CPUs 18-point Series CPUs 36-point Series CPUs Ethernet Remote I/O Expansion Modules Pluggable Option Modules Connection Options Spare Parts Go to ZIPLink Selector Tool
Videos

BRX PLCs are Do-more® Driven: Start small, build BIG

Start Small, Build Big


BRX - Your Automation Foundation

From the start, we wanted the BRX PLC platform to offer the options needed for any project design, from a small machine to a complex process. But that wasn't good enough! We also wanted BRX PLCs to change and grow right along with the project - through design, build, testing, installation, startup and future expansion phases. That's why the BRX PLC platform allows for easy system modifications to meet your needs and keep you satisfied long after the initial design.

The BRX platform provides hassle-free I/O expansion for up to 164 points locally with thousands more available through remote expansion, hot-swappable POMs for on-demand networking modifications, and expandable data logging from the included 1MB to 32GB with the addition of a micro SD card. With these features and a starting price of $199, you can start small and build something BIG. That's why we call the Do-more! BRX PLC platform your "Automation Foundation".

Pluggable Option Modules

Get in motion...it's easy with BRX

All BRX PLC models with 24VDC I/O have high-speed inputs and outputs included. This high-speed I/O can be used to track rapid encoder pulses, drive stepper motors, or can be configured for other counter/timer, axis/pulse, pulse-width-modulated or table-driven functions:

  • Timer/Counter: BRX PLCs can be configured to count input pulses, or measure the time between pulses, up to a 250kHz maximum pulse rate.
  • Axis/Pulse: BRX PLCs can have up to three axis of control with an additional virtual axis for internal control and following applications.
  • Pulse Width Modulation (PWM): The high-speed outputs can also be used to generate a carrier frequency with varying pulse widths.
  • Table-driven: Tables of preset values can be used to turn the high-speed outputs ON and OFF based on the pulse count values of one high-speed input.

With the BRX PLCs you get integrated motion control at an unheard-of price. Starting at under $300

Integrated motion

The BRX PLC platform not only makes motion affordable but also user-friendly. The Do-more Designer software includes many motion-based instructions that vary in complexity from simple move profiles to electronic cam tables. With BRX, you get the exact motion control you need without any frustrating obstacles.

EASY PID

Thousands of PID loops are possible with BRX controllers and the Do-more Designer software has incorporated many features to make PID control a smooth process. Simply define the PID structure by filling in the blanks of the PID Closed Loop function block and the structure elements (.SP, .PV, .GAIN, .BIAS, etc.) will be available to use in your program.

When you are ready to tune the loop, Do-more Designer has many tools like PID Overview and PID View with Autotune that you can use to quickly get your process tuned and operating properly.

BRX Flow Level Sensors

Monitor pid status

Multiple features for multiple industries

Multiple features for multiple industriesThe BRX PLC platform incorporates many features that are perfect for a variety of applications. Whether you need ASCII communication for your barcode scanners, or 24VAC and pulse width modulation for your building controls, the BRX family of affordable PLCs has got you covered.

Protocols