Filter Results Clear All
You've selected:
> Programmable Controllers > CLICK PLUS PLCs (Stackable Micro Modular)
  •   Shop  
  •   Overview  
  •   In Depth  
CLICK PLUS Home Looking for the lowest-cost? Check out the original CLICK Configure a CLICK PLUS Compare with Competition
Features
Hardware
CLICK PLUS CPU modules CLICK PLUS Option Slot modules DC I/O modules AC I/O and Relay modules Analog modules Specialty modules Power Supplies Programming Cables ZIPLink Wiring Solutions Go to ZIPLink Selector Tool
Free Software
What's New with CLICK Software Programming Environment Easy PID Instruction List Toolbars Address Picker Subroutines Interrupt Routines System Configurator Software Help
Getting Started
Programming a CLICK/CLICK PLUS Power Considerations What you Need Installation & Wiring Choosing I/O Configure a CLICK PLUS
 
Software Download
Intelligent Modules

CLICK Programming Cable

For use with PC. Choose cable based on PC port availability, and CLICK CPU model

EA-MG-PGM-CBL

EA-MG-PGM-CBL

Programming Cable Assembly for PC with USB Port (works with any CLICK CPU)


$56.00

Qty. In Cart:

Update

D2-DSCBL

D2-DSCBL

PC Programming Cable for PC with RS-232 port (works with any CLICK CPU)


$41.50

Qty. In Cart:

Update

C5E-STPBL-S7

C5E-STPBL-S7

Representative cable shown: blue, 7' length. Many other colors and lengths available here.

Standard Ethernet Cable (CLICK Ethernet CPU models only)


$11.50

Qty. In Cart:

Update

USB-CBL-AMICB6

C5E-STPBL-S7

Programming cable, USB A to micro-USB (works with any CLICK PLUS CPU)


$5.75

Qty. In Cart:

Update

GO WIRELESS


SE-ANT210

SE-ANT210

SE-ANT210 - STRIDE whip/straight 2.4 GHz Wi-Fi antenna (works with Wi-Fi capable CLICK PLUS CPUs)


$13.00

Qty. In Cart:

Update

SE-ANT250

SE-ANT250

SE-ANT2520 - STRIDE dome 2.4 GHz Wi-Fi antenna (works with Wi-Fi capable CLICK PLUS CPUs)


$48.00

Qty. In Cart:

Update

Establishing PC to PLC communications


USB to Serial (older CLICK models)

If a USB port is available on the PC, then use an AutomationDirect USB to RS232 PC to Panel Programming Cable Assembly shown above, to connect between the USB port on the PC and the RJ12 connector on the CPU's PORT1.

USB Cable

usb pc to plc communications

Serial, RS-232 Cable

If a 9-pin RS-232 serial communications port is available on the PC, then use an AutomationDirect PC Serial Programming Cable, D2-DSCBL, to connect between the 9-pin port on the PC and the RJ12 connector on the CPU.

Serial, RS-232 Cable


Ethernet - Direct Connection

If you have a CLICK Ethernet CPU, simply connect a standard Ethernet cable to the Ethernet port on your PC.

Ethernet - Direct Connection

ethernet direct pc to plc connection

Ethernet - With a Switch or Hub

Or if you have a CLICK Ethernet CPU, and wish to connect to it within a local area network, simply connect Ethernet cables into your switch or hub as shown. Many other Ethernet topologies are also possible.

Ethernet - With a Switch or Hub

ethernet with a switch or hub pc to plc connection

CLICK PLUS CPUs Micro-USB Programming Port

ALL CLICK PLUS CPUs offer a micro-USB programming port. Simple connect a standard USB A to micro-USB cable from your PC's USB port to the CLICK PLUS CPU for a super easy programming/monitoring connection.

CLICK PLUS CPUs Micro-USB Programming Port

CLICK PLUS USB to Computer

Wi-Fi capable CLICK PLUS CPUs

Wi-Fi capable CLICK PLUS CPUs allow you to bypass programming cables altogether. Simply attach your preferred antenna (sold separately), connect via Bluetooth using the free mobile app, provision the CPU for your network, and once the wireless connection is established it's ready to use.

Wi-Fi capable CLICK PLUS CPUs

CLICK PLUS WiFi to Computer