The CLICK PLUS series of controllers offers six CPU options with varying degrees of capability so you can choose the features that best fit your application. Wi-Fi connectivity, Ethernet communication, and data logging are all available options with these low-cost CPUs.
CLICK PLUS CPU Modules
24 VDC required
2 option slots
Ethernet
Serial and microB-USB ports
No on-board I/O
$136.00
24 VDC required
2 option slots
WiFi LAN/Bluetooth and microB-USB ports
No on-board I/O
$193.00
24 VDC required
2 option slots
WiFi LAN/Bluetooth, Ethernet, serial and microB-USB ports
microSD card slot
No on-board I/O
$255.00
The following option slot I/O modules are available for the CLICK PLUS PLC System. One or two option slot I/O modules can be inserted into a CLICK PLUS CPU (depending on model) to customize a stand alone controller. Option slot modules with DC I/O offer high-speed input and output capability up to 100kHz (high-speed I/O functionality supported only in slot 0 of the 2-slot CPU).
Discrete Combo Module
Input: 8-point, 4.5-5.5 VDC, sinking/sourcing/TTL
Output: 6-point, 4.5-5.5 VDC, sourcing/TTL, 0.1A/point.
Removable terminal block included.
$65.00
Discrete Combo Module
Input: 8-point, 24 VDC, sinking/sourcing
Output: 6-point, 5-27 VDC, sinking, 0.1A/point
Removable terminal block included.
$58.00
Discrete combo module
Input: 8-point, 24 VDC, sinking/sourcing
0.1A/point
Removable terminal block included.
$58.00
Discrete combo module
Input: 8-point, 24 VDC, sinking/sourcing,
Output: 6-point, 6-240 VAC/6-27 VDC, relay, (6) Form A (SPST) relays, 1A/point. Removable terminal block included.
$70.00
Discrete combo module, Input: 8-point, 100-120 VAC, Output: 6-point, 6-240 VAC/6-27 VDC, relay, (6) Form A (SPST) relays, 1A/point. Removable terminal block included.
$70.00
Discrete/analog combo module, Analog Input: 2-channel, current/voltage, Analog Output: 2-channel, current/voltage, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, sinking.
$90.00
Discrete/analog combo module, Analog Input: 2-channel, current/voltage, Analog Output: 2-channel, current/voltage, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, sourcing.
$90.00
Discrete/analog combo module, Analog Input: 2-channel, current/voltage, Analog Output: 2-channel, current/voltage, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, relay, (4) Form A (SPST) relays.
$103.00
Discrete/analog combo module, Analog Input: 2-channel, current/voltage, Analog Output: 2-channel, current/voltage, Discrete Input: 4-point, Discrete Output: 4-point, relay, (4) Form A (SPST) relays.
$103.00
Discrete/analog combo module, Analog Input: 4-channel, current, Analog Output: 2-channel, current, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, sinking.
$90.00
Discrete/analog combo module, Analog Input: 4-channel, current, Analog Output: 2-channel, current, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, sourcing.
$90.00
Discrete/analog combo module, Analog Input: 4-channel, current, Analog Output: 2-channel, current, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, relay, (4) Form A (SPST) relays.
$103.00
Discrete/analog combo module, Analog Input: 4-channel, current, Analog Output: 2-channel, current, Discrete Input: 4-point, Discrete Output: 4-point, relay, (4) Form A (SPST) relays.
$103.00
Discrete/analog combo module, Analog Input: 4-channel, voltage, Analog Output: 2-channel, voltage, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, sinking.
$90.00
Discrete/analog combo module, Analog Input: 4-channel, voltage, Analog Output: 2-channel, voltage, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, sourcing.
$90.00
Discrete/analog combo module, Analog Input: 4-channel, voltage, Analog Output: 2-channel, voltage, Discrete Input: 4-point, sinking/sourcing, Discrete Output: 4-point, relay, (4) Form A (SPST) relays.
$103.00
CLICK PLUS Node-RED module, Node-RED and JavaScript, microSD card slot, (1) microB-USB and (1) Ethernet 10/100Base-T (RJ45) port(s). For use with all CLICK PLUS PLCs.
$235.00
CLICK PLUS communication module, OPC-UA Server and SNTP Client, 1 port, (1) microB-USB and (1) Ethernet 10/100Base-T (RJ45) port(s). For use with all CLICK PLUS PLCs.
$195.00
Communication module
Modbus RTU and ASCII
2 ports
(2) RS-232/RS-485 (6-pin terminal) port(s)
For use with all CLICK PLUS PLCs
(2) CT-6TB terminal blocks included.
$118.00
The following Discrete DC Stackable I/O modules are available for the CLICK PLC System. Up to 8 Stackable I/O modules can be connected to a CLICK PLUS CPU module to expand the system I/O count and meet the needs of a specific application.
CLICK Discrete DC
Stackable I/O Option Modules
The following AC and Relay Stackable I/O modules are available for the CLICK PLC System. Up to 8 Stackable I/O modules can be connected to a CLICK PLUS CPU module to expand the system I/O count and meet the needs of a specific application.
CLICK AC & Relay
Stackable I/O Modules
The following Analog Stackable I/O modules are available for the CLICK PLC System. Up to 8 Stackable I/O modules can be connected to a CLICK PLUS CPU module to expand the system I/O count and meet the needs of a specific application.
CLICK Analog Stackable I/O Modules
4 Voltage Inputs &
2 Voltage Outputs
0-10VDC
13-bit res.(Inputs)
12-bit res.(Outputs)
$217.00
Input Simulator
8 toggle switches
simulate input devices
8 status LED indicators
LED power indicator
$51.00
Auxiliary Power Supply (0.5A)
100-240 VAC Input
24VDC 0.5A Output
Powers any CLICK CPU and some additional modules (power budgeting will be required)
$51.00
Auxiliary Power Supply (1.3A)
100-240 VAC Input
24VDC 1.3A Output
Powers any CLICK CPU and up to 8 option modules(power budgeting is not required)
$63.00
Use your own 24 volt power for CLICK
Check out our RHINO brand of industrial power supplies for any application.
Representative cable shown: blue, 7' length. Many other colors and lengths available here.
Standard Ethernet Cable (CLICK Ethernet CPU models only)
$11.00
If a USB port is available on the PC, then use an AutomationDirect USB to RS232 PC to Panel Programming Cable Assembly shown above, to connect between the USB port on the PC and the RJ12 connector on the CPU's PORT1.
If a 9-pin RS-232 serial communications port is available on the PC, then use an AutomationDirect PC Serial Programming Cable, D2-DSCBL, to connect between the 9-pin port on the PC and the RJ12 connector on the CPU.
If you have a CLICK Ethernet CPU, simply connect a standard Ethernet cable to the Ethernet port on your PC.
Or if you have a CLICK Ethernet CPU, and wish to connect to it within a local area network, simply connect Ethernet cables into your switch or hub as shown. Many other Ethernet topologies are also possible.
ALL CLICK PLUS CPUs offer a micro-USB programming port. Simple connect a standard USB A to micro-USB cable from your PC's USB port to the CLICK PLUS CPU for a super easy programming/monitoring connection.
Wi-Fi capable CLICK PLUS CPUs allow you to bypass programming cables altogether. Simply attach your preferred antenna (sold separately), connect via Bluetooth using the free mobile app, provision the CPU for your network, and once the wireless connection is established it's ready to use.
The ZIPLink wiring system eliminates the normally tedious process of wiring PLC I/O to terminal blocks. Simply plug one end of a ZIPLink pre-wired terminal block cable into your I/O module and the other end into a ZIPLink connector module. It's that easy. ZIPLinks use half the space, at a fraction of the total cost of terminal blocks.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings