For the best experience with this configuration tool, please view with a desktop browser.
Configure a CLICK Family PLC
CLICK PLC systems offer:
Extreme value with CLICK CPU units starting at $92.00 (CLICK PLUS CPUs start at $97.00)
Free easy-to-use software with simple instruction set
Easy I/O expansion up to 156 discrete or 60 analog (2-slot CLICK PLUS CPU)
PID loop control (up to 8 loops) with Ethernet-capable and wireless CPUs
Enhanced security measures (ping disable, port management, passwords, etc.)
ASCII, Modbus RTU/TCP, MQTT, and EtherNet/IP communications (dependent on model)
Choose from four CPU families to get started:
Start with Non-Ethernet CLICK PLC Series
Non-Ethernet CLICK PLC Series Features:
Low price leader - simple control for minimal cost
Serial communications (2 or 3 ports):
Modbus RTU
ASCII
11 CPU units available with different combinations of built-in discrete and/or analog I/O
Accepts up to 8 option modules to expand I/O capacity
Starting price: $92.00 (CPU with 8 inputs and 6 outputs)
Start with Ethernet CLICK PLC Series
Ethernet CLICK PLC Series Features:
All the features of the non-Ethernet Series AND...
10/100Mbps Ethernet communication
ModbusTCP and EtherNet/IP protocol support
PID loop control (up to 8 loops)
High-speed I/O
20 Ethernet CPU units available with different combinations of built-in discrete and/or analog I/O
Starting price: $183.00 (CPU with 8 inputs and 6 outputs)
Start with CLICK PLUS PLC Series (1-slot CPU)
CLICK PLUS PLC Series Features:(1-slot CPU)
All the features of the Ethernet Series AND...
MQTT protocol support
Wi-Fi capability (certain models, antenna sold separately)
USB programming port
1 Internal option module slot:
Choose from 16 flexible internal I/O modules
Digital and analog I/O options
Add up to 8 inputs and 6 outputs (internal to CPU)
Or add 2 serial ports
MicroSD data logging (on certain models)
Starting price: $97.00 (non-WIFI CPU w/ an empty option slot)
Start with CLICK PLUS PLC Series (2-slot CPU)
CLICK PLUS PLC Series Features:(2-slot CPU)
All the features of the Ethernet Series AND...
MQTT protocol support
Wi-Fi capability (certain models, antenna sold separately)
USB programming port
2 Internal option module slots:
Choose from 16 flexible internal I/O modules
Digital and analog I/O options
Add up to 16 inputs and 12 outputs (internal to CPU)
Or add up to 4 serial ports
MicroSD data logging (on certain models)
Starting price: $136.00 (non-WIFI CPU w/ 2 empty option slots)
Notes:
Power budgeting is required for some configurations. In those specific cases
the configuration tool will keep track of the power budget and alert you if your
combination of I/O modules will exceed the power available from the CLICK power supply.
The FREE CLICK programming software
can be downloaded
here
The FREE downloadable User Manual (C0-USER-M) is
here.