Cookies are not enabled on your browser.
For applications with greater I/O needs or where end devices are located long distances away, the Productivity1000 remote I/O module simplifies system architecture and reduces wiring costs. This module can increase the Productivity1000 system's I/O capacity to over 750 I/O points.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











Control applications are often broken out into several different machines or sub-systems that all communicate back to a primary PLC unit/CPU. To connect each I/O point from these remote devices to the main PLC unit/CPU would take numerous, extensive wire runs. The Productivity1000 remote I/O module can be installed at the remote device and communicate all I/O signals back to the main controller using a single Ethernet communication cable. Distributing I/O this way saves installation time, wiring costs, troubleshooting/wire tracing headaches, and makes it much easier if/when remote devices need wiring modifications or need to be relocated.
Starting at
$99.00
(P1-RX)
For part listings and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings