Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity1000 PLCs (Stackable Micro) > Relay Output
  •   Shop  
  •   Overview  
  •    In Depth   
Relay Output
Productivity1000 Relay Output Modules

Need help selecting Productivity1000 PLC components?
Use our configuration tool to configure and order.

Productivity1000 relay modules provide surge-protected outputs to operate DC or AC rated devices. Modules are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
CPUs
CPUs
Remote I/O
Remote I/O
Power Supplies
Power Supplies
DC I/O
DC I/O
AC I/O
AC I/O
Relay Output
Relay Output
Analog I/O
Analog I/O
Motion & Specialty Modules
Motion & Specialty Modules
ZIPLink Wiring Solutions
ZIPLink Wiring Solutions
Productivity1000 Accessories
Productivity1000 Accessories
Shop Now

Productivity1000® Stackable Micro PLC - Relay Outputs

For use with higher current control devices, PLC relay output modules function just as an electromechanical control relay would. An external source is supplied to the relay contacts on the module and the PLC CPU will control the opening or closing of these contacts based on the logic coded in the CPU. This way, the PLC controls the device by completing or breaking the control circuit. Since the PLC is only controlling the "coil" and not supplying the output voltage, higher current circuits can be controlled.

  • Relay output modules with 4, 8, or 16 points, in a selection of Form A or Form C contacts
  • Support 5-30 VDC, 6-24 VDC, 5-264 VAC, or 6-120 VAC circuits
  • Standard relay modules rated up to 3A per point for isolated circuits; up to 8A/common for multiple circuits on one common
  • 4-channel high-current model rated for up to 7A per point

Starting at

(P1-08TRS)
For part listing and specifications, go to Shop Now


Shop Now