Cookies are not enabled on your browser.
Productivity1000 discrete AC I/O modules monitor and control ON/Off type devices that operate with AC power (120-240 VAC), such as power relays, pumps, motor starters and contactors. Modules are available in input or output models with up to 8 points.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Just like their DC counterparts, AC discrete I/O modules work with ON/OFF signals, but they use AC voltage instead of DC. Many sensors and actuators, including photoelectric sensors and solenoid valves, utilize AC signals, and these devices can easily be added to the standard Productivity1000 control system using these AC I/O modules. Select Productivity1000 Mini PLCs offer built-in AC I/O but all Mini PLCs can be expanded with these modules.
Starting at
(P1-08NA)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings