Cookies are not enabled on your browser.
Productivity1000 Mini PLCs provide the processing required for a wide range of tasks, from simple on/off control to complex manufacturing processes. With built-in I/O, the Mini PLCs offer an all-in-one solution with multiple communication ports, up to 50MB user memory, and expansion capabilities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
Productivity1000 PLC units (Mini PLCs) contain a microprocessor, memory storage, I/O terminations, and other integrated circuits used to execute the control program, store logic data, and communicate to external devices. The microprocessor follows a repeated sequence of operations that perform those functions and other internal processes. Below is an example of a typical PLC scan.

click again to close

The Productivity1000 Mini PLCs offer even more hardware options for the Productivity PLC family. As the first-ever standalone model for the Productivity family, the Mini PLCs combine the CPU and I/O into a single unit. Other Productivity series require you to buy the I/O and CPU separately, but with the Mini series, you get a choice of models with embedded discrete or analog/temperature I/O. This design provides significant cost savings, especially for smaller systems, and can be expanded if needed for larger systems. 17 models are available to choose from with different communication options, I/O types and capacities, and available memory storage.
Starting at
(P1-M401-15DD2)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings