Cookies are not enabled on your browser.
Productivity1000 discrete DC I/O modules monitor ON/OFF signals or control devices that switch DC power including discrete sensors and small loads such as solenoid valves or lights. Input, output, combination input/output (w/ relay options), and AC/DC models with up to 16 points are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Newest Additions!
Many applications rely on digital or discrete control devices that transmit and receive ON/OFF signals using DC voltage, such as limit switches and proximity sensors. These devices are used extensively in industrial applications, especially in package handling and conveying systems. For the standard Productivity1000 CPU to process DC discrete inputs such as these and control devices that require DC ON/OFF signals like stacklights, a DC I/O module is needed. Select Productivity1000 Mini PLCs offer built-in DC I/O but all Mini PLCs can be expanded with these modules.
Starting at
(P1-08TD2)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings