Cookies are not enabled on your browser.
Productivity1000 motion and specialty modules perform specific functions including input simulation, high-speed counting, and pulse width modulation. The PS-AMC motion controller can be used with select CPUs for enhanced, coordinated motion on up to four axes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Applications that require precise positioning or coordinated movements need modules capable of accurately tracking and supplying high-frequency pulse trains.
An input simulator module is available for testing PLC control logic by supplying manually manipulated input signals. They can also be used to supply ON/OFF commands that initiate specific functions in the PLC.
For part listing and specifications, go to Shop Now
The P1-02HSC is capable of handling input pulse frequencies up to 100kHz. Easily count and/or calculate position from dedicated inputs or encoder signals that are used in many applications including package tracking and picking systems. Additionally, there are two general purpose inputs for use as 5-24 VDC inputs.
Priced at
(P1-02HSC)
Input simulator provides 8 toggle switches to simulate input devices, ideal for testing or manually controlled operations.
Priced at
(P1-08SIM)
The PS-AMC motion controller is an ideal choice for low-cost coordinated motion that's easy to use and reliable. Designed to work effortlessly with the Productivity family of controllers, the AMC provides accurate, synchronized, closed-loop motion control on up to four axes per module (1 module per compatible CPU/Mini PLC unit).
Starting at
(PS-AMC1)
The P1-04PWM pulse width modulation module provides four channels of sinking or sourcing 0-20 kHz, 0-100% duty cycle outputs. The varying pulse widths produced by the PWM module are seen as varying power levels to the end device and are ideally suited for running motors/pumps, controlling LED lighting, and more.
Priced at
(P1-04PWM)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings