=
Cookies are not enabled on your browser.The LS Electric XMC motion controller has numerous state-of-the-art features built into it's compact brick-style design. These controllers are optimized for advanced motion control, are available in 8- or 16-axis models, and offer a variety of high-tech capabilities for a price that can't be beat.
XMC controllers utilize the EtherCAT high-performance protocol which is specifically designed for real-time communication and deterministic data exchange, making it ideal for motion control applications like robotics, assembly lines, and packaging machines. EtherCAT boasts incredibly low communication jitter (variations in timing), ensuring precise synchronization between devices and smooth motion control. This is crucial for applications requiring high accuracy and repeatability (pulse/direction control is not supported).
XMC controllers feature full EtherCAT Master capabilities, meaning they can communicate and control any EtherCAT device. This allows the XMC controller to seamlessly communicate with EtherCAT I/O, encoders, AC drives, etc.
Not only can XMC controllers handle numerous EtherCAT devices, they also support G-code, M-code, and programming specific to robot control including Delta3, Delta3R, Linear Delta, and more. On top of that, XMC controllers can also be used for PLC functions providing an enhanced programming environment for discrete and/or process control needs.
The XMC controllers offer extremely fast processing capabilities, not just with motion commands, but with basic PLC logic as well. Basic commands are executed with a scan time of only 6.25ns, motion commands with a 5ns scan, and arithmetic commands with a 30ns scan. EtherCAT-based high-speed communication cycle times are also 0.5/1/2/4ms.
The XMC controller provides both highly advanced motion control with EtherCAT communication and built-in PLC functionality for a price well below the competition. By using the powerful XMC controller for your next motion control application, you could save thousands on hardware costs alone. The 8-axis XMC controllers start at $916.00 (XMC-E08A) with competitor controllers ranging anywhere from $1,500 (Mitsubishi Q170MSCPU) to $4,000 (Allen Bradley 5069-L320ERM) and higher! Not to mention the savings you'll get with the FREE, comprehensive XG5000 programming software and the many perks that come with being an AutomationDirect customer including FREE shipping, FREE tech support, and more.
The time it takes most people to blink ranges from 100 to 150ms. Well, with the XMC controller's lighting fast execution, in that same time frame the positions of 16 servo systems AND over 8,000 discrete I/O points can be updated more than 200 times!
With that kind of processing speed, the blink of an eye is an eternity to this controller. The XMC is capable of executing basic logic commands in 6.25ns and performing EtherCAT updates in as little as 0.5ms. This execution speed provides utmost positioning accuracy and precise, real-time motion control.
EtherCAT, which stands for Ethernet for Control Automation Technology offers a powerful and versatile networking solution for high-performance motion control applications. EtherCAT provides speed, accuracy, scalability, and cost-effectiveness making it suitable for complex multi-axis motion control systems. Additionally, its open communication standard allows for easy integration with numerous devices and controllers for various other industrial automation tasks.
The XMC controller is a full EtherCAT master meaning it can communicate with any EtherCAT capable device including up to 16 EtherCAT servo or stepper systems and up to 32 remote EtherCAT I/O racks. The XMC utilizes the powerful XG5000 software to configure and program all the control logic for advanced motion as well as basic PLC applications.
With the XMC as your primary controller, you can control a wide variety of advanced motion control systems. The FREE powerful XG5000 programming software offers IEC 61131 programming languages (Ladder, Structured Text), 64 bit data types, motion axis graphing, and numerous motion control function blocks based on the PLCopen standard for quick and efficient coding. With this dynamic hardware and software duo you can create:
[Click to enlarge in new tab]
The XG5000 software is a powerful tool for programming the XMC controllers. This FREE software can be downloaded anytime from our webstore and offers many features for efficient code development whether its for basic PLC control or a high-tech motion application.
[Click to enlarge in new tab]
[Click to enlarge in new tab]
[Click to enlarge in new tab]
LS PLC XG5000 software is 100% FREE
Download as often as you need. No license or key needed. Click here to download
The XMC's primary function centers around accurate motion control, but this controller also offers PLC functionality so you can employ the XMC in more ways than one. Along with controlling multiple EtherCAT devices, you can use the embedded encoder inputs and discrete and analog I/O to monitor and control several processes around your plant. And don't forget, with the EtherCAT XEL-BSSCT bus coupler, you can install even more I/O and control many more applications with one XMC controller.
The XMC controller offers several built-in discrete I/O points that can work hand in hand with industrial object detection devices including proximity switches, photoelectric sensors, and limit switches. These devices are used extensively in product conveying and sorting applications. High-speed encoder inputs (up to 500 kHz) are also built in and are available to handle the rapid pulse trains produced by belt- or shaft- mounted encoders, often used to track belt speeds and object positions. If more I/O is needed, thousands more discrete I/O points can be added using the XEL-BSSCT bus couplers and XGB I/O modules. Incorporate the XEL-BSSCT configuration/programming in the same XG5000 project with the XMC controller.
Using embedded and expansion analog I/O, a variety of process control functions can be reliably handled. Monitor and/or control the temperature of an oven, the level of raw material in a feed hopper, or the amount of pressure being used at your filling stations. With the XMC controller and the XG5000's super capable PID programming, you can do it all!
An important consideration with any controller purchase is not only, "What will this cost me today?" but more importantly, "What will this cost me over time?" Some "big name" suppliers may offer attractive hardware costs, but then hit you with software licensing fees, service contracts, subscriptions, etc. They try to squeeze every dollar they can out of every controller they sell. After all, they have huge networks of distributors they have to keep employed.
With AutomationDirect, we sell directly to you and cut out the added middleman costs. We also negotiate on your behalf with our vendors to ensure you are getting the best value for your money. Our direct business model allows us to offer substantial costs savings along with free tech support and free software, saving you lots of money now and in the future.
LS PLC XG5000 software is 100% FREE
Download as often as you need. No license or key needed. Click here to download
Are you tired of calling a local distributor to discover their "product expert" is not in? How about waiting hours for technical service to return a message? Or paying for phone support service and then having to be on hold waiting for it?
We send our customers surveys to score our attitude, accuracy, and timeliness, then take these scores and use them as part of the Tech Team's report card. The bottom line is that you get great service by design. Over 85% of customers who have used our service and responded to surveys say it's better than what they have been getting from other automation suppliers. 91% say we are above average to excellent in accuracy, 90% say we are above average to excellent in thoroughness, 91% say we are above average in response time, and 96% rate us above average in courtesy. Isn't it time you got better service AND a better price? We definitely think so!
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings