=
Cookies are not enabled on your browser.
The LS Electric XGB series controllers are motion control powerhouses. These PLCs provide numerous motion control capabilities using the integrated motion inputs/outputs, high-speed counter modules, or EtherCAT communication modules. With LS XGB PLC's advanced motion you get:
With EtherCAT modules installed, you can add up to 16 axes of EtherCAT controlled motion to your XGB PLC. EtherCAT provides real-time, deterministic communication with multiple nodes for high precision motion, along with these other advantages:
XG-PM software is provided free of charge in the same download as the XG5000 programming software. This software provides table-based position configurations of up to 400 moves per axis and a run command tool for easy position testing. The XG-PM software also has a System View feature that allows all 6 axes to be seen at once and any modifications needed to the motion profiles can be made without touching the user program.
To aid with validation, convenient 2D dimensional trend graphs of position configurations are provided and the XG-PM software utilizes an intuitive error code system for easy troubleshooting.
LS Electric has several other motion control products that can work together seamlessly to provide accurate positioning and precision movements. Build a complete LS Electric position control solution using LS XGB PLCs, multiple servo drives, and low inertia AC brushless servo motors perfect for pick-and-place systems, flying cutoffs, rotary tables, or any other motion control application.
Included in the FREE XG5000 software package is the Drive CM utility which allows you to easily configure any LS servo drive. Once configured, the file can be uploaded directly to the drive and can be edited, saved, and downloaded as needed. Drive CM can operate the servo system from a PC allowing the servo to perform basic motion and to check the I/O. A powerful scope function is also provided that allows the user to have as many as four channels of data displayed simultaneously.
The iX7 servo system utilizes the advanced EtherCAT fieldbus for reliable, high-speed transmission of motion control signals with a minimum communication cycle time of 0.125ms. This servo system provides high-efficiency servo motors combined with an advanced servo amplifier (drive) for supreme positioning control accuracy.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings