AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks

What is EtherCAT? from AutomationDirect


Related Products

APC-EF00BS-AD
APC-EF00BS-AD Thumbnail
IX7-CON-A
IX7-CON-A Thumbnail
IX7-CON-B
IX7-CON-B Thumbnail
IX7-CON-C
IX7-CON-C Thumbnail
IX7-CON-D
IX7-CON-D Thumbnail
IX7-CON-E
IX7-CON-E Thumbnail
IX7-CON-F
IX7-CON-F Thumbnail
L7P-CON-E
L7P-CON-E Thumbnail
L7P-CON-F
L7P-CON-F Thumbnail
L7P-CON-G
L7P-CON-G Thumbnail
XBF-PN04B
XBF-PN04B Thumbnail
XBF-PN08B
XBF-PN08B Thumbnail
IX7NHA004U-AD
IX7NHA004U-AD Thumbnail
IX7NHA008U-AD
IX7NHA008U-AD Thumbnail
IX7NHA010U-AD
IX7NHA010U-AD Thumbnail
IX7NHA020U-AD
IX7NHA020U-AD Thumbnail
IX7NHA035U-AD
IX7NHA035U-AD Thumbnail
APC-CN2NNA-AD
APC-CN2NNA-AD Thumbnail
APCS-CN6K-AD
APCS-CN6K-AD Thumbnail
APC-CN3NNA-AD
APC-CN3NNA-AD Thumbnail


To learn more: https://www.AutomationDirect.com/ethercat-servo-systems?utm_source=rt-ykjEL4Y8&utm_medium=VideoTeamDescription

(VID-XEM-0004)

AutomationDirect offers many ways to use EtherNet for communication, high speed I/O, motion and more. One of the most advanced options for industrial EtherNet on the market is EtherCAT. Today we take a look at what EtherCAT is, how it works, and why it is the PERFECT communication protocol for your next industrial network!

Online Support Page: https://community.automationdirect.com/s/?utm_source=rt-ykjEL4Y8&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

What is EtherCAT, and why should you use it for your automation network? EtherCAT is an open-source Ethernet protocol designed for extreme speed, high reliability, and deterministic communication between many devices, on a dedicated linear, or ring topology network. EtherCAT can be used for standard communication from a PLC to another device, high speed and high-fidelity communication such as required for fast response remote I/O, or deterministic coordination such as having multi-axis servo motion from a single controller. TCP based protocols, such as Modbus/TCP, EtherNet/IP, and TCP/IP all use a TCP socket at the base of their packet traffic, and IP addresses to identify different nodes on the network. A TCP switch analyzes every packet it receives for packet fidelity and looks for any data corruption. It then copies any correct packets on to the next drop in the network, while returning corrupted packets to their sender. While this is very useful in larger multi-layered networks where packet collisions and mis-sends are common, it adds a lot of extra time to packet transfer, as the packet undergoes this analysis and copying at every switch it goes through. In an EtherCAT network however, there is minimal packet analysis, and no IP addresses, collision detection or the like. There is a single EtherCAT master, and all of the other devices on the network are nodes. Each node has a unique ID number. There is a single packet sent out by the master, and as it reaches the incoming port on each node, the node only reads information from and writes information to a specific section of the packet before sending the packet from its outgoing port to the next node. Because of this simplistic addressing and data transfer scheme, an EtherCAT packet regularly transits the entire network in a few hundred microseconds. Compare that throughput with a TCP based protocol which takes 20+ milliseconds of transit time for even the simplest networks, and the advantages of EtherCAT come into focus. Furthermore, each node and the master have internal timeclocks. As each node copies information to its section of the packet, it also drops a timestamp in as well. When the packet arrives back at the master, it is able to look at the timestamps for each node in the network and send a requested offset adjustment for each node with the next packet. In this way, the entire network is synchronized to the master’s internal clock with each packet transit. This synchronization allows extreme levels of deterministic control for many applications, including multi-axis motion coordination. Finally, EtherCAT also offers security advantages over an internet connected TCP network. EtherCAT devices often use dedicated interface ports for their interactions, and as such these networks are easily physically separated from the main controls or internet facing network in your architecture. Whether you need extremely fast throughput times, robust and secure communication, or multi-axis motion coordination, EtherCAT has an option for your industrial automation needs! To see more videos on EtherCAT, click here. To take a look at AutomationDirect.com and see many products including EtherCAT masters and nodes, click here. To subscribe to our YouTube channel, click here.



No data returned!
An error has occurred! Please contact support
Videos Home > What is EtherCAT? from AutomationDirect
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info