Cookies are not enabled on your browser.
Triple-level terminal blocks provide three unconnected paths for single-wire connections between electronic components and control/field wiring. These terminal blocks are sold in a variety of styles and colors, in pre-packaged quantities, for wire sizes up to 10 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Triple-level feed-through terminal blocks provide a selection of connections and are available in screw-type and screwless versions. Connect three separate circuits using one block or use one triple-level terminal block for each three-wire sensor in your application.
For part listing and specifications, go to Shop Now
DINnectors DN series screw-type triple-level terminal blocks can handle currents up to 10A, can accept wire sizes from 26 AWG to 14 AWG, and have a 10kA SCCR rating.
Starting at
/ 25pk.
(DN-TL14S-A)
Konnect-It KN series screw-type triple-level terminal blocks are rated for 24A, and can accept wire sizes from 24 AWG to 12 AWG.
Starting at
/ 20pk.
(KN-TL14S)
Konnect-It KN-P series screwless-type triple-level terminal blocks are rated for 20A, and can accept wire sizes from 28 AWG to 12 AWG.
Starting at
/ 25pk.
(KN-PT25-25)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings