Cookies are not enabled on your browser.
Mini terminal blocks provide single-wire connections between electronic components and control/field wiring for space-limited applications. These terminal blocks for 15mm DIN rail mount are sold in a variety of colors, in pre-packaged quantities, for wire sizes up to 10 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Mini terminal blocks are used in areas with extremely limited space and mount on the smaller 15mm wide DIN rail (DN-R15S1).
For part listing and specifications, go to Shop Now
DINnectors DN series screw-type mini single-level terminal blocks are approximately 1" x 1" in size and are rated for 30A. They can accept wire sizes from 24 AWG to 10 AWG and have a 10kA SCCR rating.
Starting at
/ 100pk.
(DN-M10-A)
Konnect-It KN series screw-type mini single-level terminal blocks are approximately 1" x 1" in size and are rated for currents of 20 or 30 A. They can accept wire sizes from 26 AWG to 10 AWG and have a 100kA SCCR rating.
Starting at
/ 25pk.
(KN-M12GRY-25)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings