Cookies are not enabled on your browser.
Double-level terminal blocks provide two unconnected paths for single-wire connections between electronic components and control/field wiring. These terminal blocks are sold in a variety of styles and colors, in pre-packaged quantities, for wire sizes up to 10 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Double-level feed-through terminal blocks provide a selection of connections and are available in screw-type or screwless versions.
For part listing and specifications, go to Shop Now
DINnectors screwless-type double-level terminal blocks offer a quick and easy clamping system that provides for faster installations and is vibration proof and maintenance free. Screwless connections are rated for 20A, can accept wire sizes from 24 AWG to 12 AWG and have a 10kA SCCR rating. DN series double-level screwless-type terminal blocks are available in a variety of colors, depending on model.
Starting at
/ 10pk.
(DN-QD12DR-A)
DINnectors DN series screw-type double-level terminal blocks are rated for 30A, can accept wire sizes from 24 AWG to 10 AWG, and have a 100kA SCCR rating. DN series double-level terminal blocks are available in a variety of colors, depending on model.
Starting at
/ 10pk.
(DN-D10-A)
Konnect-It KN series screw-type double-level terminal blocks are rated for currents from 20A up to 30A, can accept wire sizes from 26 AWG to 10 AWG and have a 100kA SCCR rating. Double-level terminal blocks are available in a variety of colors, depending on style.
Starting at
/ 25pk.
(KN-D12GRY-25)
Konnect-It KN-P series screwless-type double-level terminal blocks are rated for currents from 1A up to 20A, can accept wire sizes from 28 AWG to 12 AWG and have a 10kA SCCR rating.
Starting at
/ 25pk.
(KN-PD25-25)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings