Cookies are not enabled on your browser.
Grounding terminal blocks provide safe and efficient connection of device and panel grounding wires to DIN rail using a conducting clamping foot. These terminal blocks are sold in easily identifiable green-yellow color, in pre-packaged quantities, for wire sizes up to 1/0 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Grounding terminal blocks feature an extra foot used to grab and make electrical contact with the DIN rail. With the DIN rail properly attached to the enclosure and the enclosure being grounded, the DIN rail can function as a ground bus bar. These grounding terminal blocks will provide a path to ground for the connected wires. Grounding terminal blocks are molded in green and yellow per the requirements of 2011 NEC250.119 and 2012 NFPA 79 section 13.2.
For part listing and specifications, go to Shop Now
DINnectors DN series screw-type grounding terminal blocks can accept wire sizes from 4 AWG to 1/0 AWG, and have a 10kA SCCR rating.
Starting at
/ 10pk.
(DN-G10-10)
DINnectors screwless-type grounding terminal blocks can accept wire sizes from 8 AWG to 24 AWG, and have a 10kA SCCR rating.
Starting at
/ 10pk.
(DN-QG12)
Newest Additions!
Konnect-It KN series screw-type grounding terminal blocks can accept wire sizes from 26 AWG to 1/0 AWG, and have a 10 or 100kA SCCR rating.
Starting at
/ 10pk.
(KN-G12SP-10)
Konnect-It KN-P series screwless-type grounding terminal blocks can accept wire sizes from 28 AWG to 12 AWG, and have a 10kA SCCR rating.
Starting at
/ 25pk.
(KN-PG25-25)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings