Cookies are not enabled on your browser.
Disconnect terminal blocks enable single-wire circuits to be opened or for tests to be performed while the system is powered. These terminal blocks are available in a copper alloy bar or knife-blade style, and are sold in pre-packaged quantities, for wire sizes up to 8 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Disconnect terminal blocks offer the flexibility of opening a single circuit without removing any wiring by simply removing the connection blade/bar. These terminal blocks are available with or without LED indication, in several voltage ratings.
For part listing and specifications, go to Shop Now
DINnectors DN series screw-type disconnect terminal blocks are available in three different styles, can accept wire sizes from 24 AWG to 10 AWG, and have a 10kA SCCR rating.
Starting at
/ 10pk.
(DN-KBD12MN)
DINnectors screwless-type disconnect terminal blocks can accept wire sizes from 24 AWG to 12 AWG, and have a 10kA SCCR rating.
Starting at
/ 25pk.
(DN-QKBD12-A)
Konnect-It KN series screw-type disconnect terminal blocks can accept wire sizes from 26 AWG to 8 AWG and have a 10kA SCCR rating.
Starting at
/ 10pk.
(KN-KBD10-10)
Konnect-It KN-P series screwless-type disconnect terminal blocks can accept wire sizes from 28 AWG to 12 AWG and have a 10kA SCCR rating.
Starting at
/ 25pk.
(KN-P25EDIS-25)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings