Cookies are not enabled on your browser.
Single-level terminal blocks provide point-to-point single-wire connections between electronic components and control/field wiring. These terminal blocks are sold in a variety of colors, in pre-packaged quantities, and accommodate wire sizes up to 3/0 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Single-level feedthrough terminal blocks are used for single, point-to-point terminations and are available in screw-type or screwless versions.
For part listing and specifications, go to Shop Now
DINnectors DN series screw-type single-level terminal blocks can handle currents from 20A up to 185A, can accept wire sizes from 24 AWG to 3/0 AWG, and have a 100kA SCCR rating. Blocks are available in a variety of colors, depending on model.
Starting at
/ 100pk.
(DN-T12-A)
DINnectors screwless-type single-level terminal blocks offer a quick and easy clamping system that provides for faster installations and is vibration proof and maintenance free. Screwless connections can handle currents from 20A up to 45A, can accept wire sizes from 24 AWG to 8 AWG, and have a 10kA SCCR rating. Blocks are available in a variety of colors, depending on model.
Starting at
/ 50pk.
(DN-Q10-A)
Newest Additions!
Konnect-It KN series screw-type single-level terminal blocks can handle currents from 20A up to 175A, can accept solid or stranded wire sizes from 26 AWG to 2/0 AWG (with options for ring, fork, and quick connect connections), and have a 10 or 100kA SCCR rating.
Starting at
/ 20pk.
(KN-T10GRY-20)
Konnect-It KN-P series screwless-type single-level terminal blocks can handle currents from 1A up to 20A, can accept solid or stranded wire sizes from 28 AWG to 12 AWG, and have a 10kA SCCR rating.
Starting at
/ 25pk.
(KN-P25-25)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings