Cookies are not enabled on your browser.
Circuit protection terminal blocks provide electrically-protected connections between electronic components and control/field wiring. These blocks hold a replaceable protection device, and are sold in various styles and colors, in pre-packaged quantities, for wire sizes up to 6 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Circuit protection terminal blocks utilize a 5x20mm (KN and DN series) or a 5x25mm (KN and DN series) fuse or a supplementary protector (DN series) to complete the current path of the connected circuit. Select models are available with a polarity-sensitive blown fuse LED.
For part listing and specifications, go to Shop Now
DINnectors DN-F series screw-type fuse holder terminal blocks are available for various fuse types, with or without a blown fuse LED. Fuse terminal blocks with blown fuse LED are polarity sensitive; the hinge side is positive.
DN-FE series terminal block sockets accept separately available circuit disconnects or supplementary protectors. These blocks are available either with or without a trip-indicating LED and are polarity-sensitive, with the LED side negative.
Starting at
/ 5pk.
(DN-FE4L24-5)
Newest Additions!
Konnect-It KN series screw-type circuit protection terminal blocks are also known as fuse holder terminal blocks. These terminal blocks can be used with 5mm x 20mm or 5 x 25mm glass fuses (depending on model) up to 10A.
Konnect-It KN series multi-function multi-level fuse holder terminal blocks can be used with 5mm x 20mm or 5 x 25mm glass fuses (depending on model). These terminal blocks include a feedthrough level and a grounding level, allowing circuit wiring to be connected on a single terminal block.
Starting at
/ 10pk.
(KN-F10-10)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings