Cookies are not enabled on your browser.
Do-more H2 series Ethernet remote I/O modules provide a 10/100 Mbps Ethernet link between the CPU base and remote I/O bases that are located at a distance from the main controller. T1H remote I/O modules allow additional I/O to be added to the local system using Ethernet or Modbus RTU connections.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Many times, control applications are broken out into several different machines or sub-systems that all communicate back to a primary PLC CPU. To connect each I/O point from these remote devices to the main CPU would take numerous, extensive wire runs. The H2/T1H remote I/O modules can be installed at a remote location and communicate all I/O signals back to the main PLC using a single Ethernet or serial communication cable. Distributing I/O this way saves installation time, wiring costs, troubleshooting/wire tracing headaches, and makes it much easier if/when remote devices need wiring modifications or need to be relocated.
For part listing and specifications, go to Shop Now
The Ethernet Remote Master H2-ERM100 connects Do-more H2 CPU systems to slave I/O over a high-speed Ethernet link (the H2-DM1E CPU can use the on-board Ethernet port for Remote I/O and does not require an ERM). The ERM100 module connects to your control network using Category 5 UTP cables for cable runs up to 100 meters. Use repeaters to extend distances and expand the number of nodes.
The H2-EBC100 Ethernet Base Controller modules (EBCs) provide a low-cost, high-performance Ethernet link between an H2 PLC with an H2-ERM module and remote I/O. The H2-EBC100 can also be used to connect your Do-more I/O to a Modbus TCP/IP client (master).
Starting at
(H2-ERM100)
The T1H Modbus network interface module allows you to connect I/O as a slave station on a Modbus RTU network. The T1K-MODBUS can communicate with any Modbus RTU network master using high-level Modbus commands.
The T1H-EBC100 module provides an Ethernet link between T1H series I/O (Terminator I/O) and a Modbus TCP master, or H2 PLC using the H2-ERM module or the on-board Ethernet port for remote I/O.
Starting at
(T1K-MODBUS)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings