Cookies are not enabled on your browser.
Do-more H2/T1H PLC analog I/O modules monitor or supply the signals needed for precision process control. Analog I/O signals are generated in ranges such as 0-20mA, 4-20mA and 0-10 VDC. Modules are available in high-resolution current, voltage, and temperature models.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Analog I/O accommodates signals that can vary between full ON and full OFF that discrete I/O cannot. It provides the PLC with the data it needs for precision control of a process. To measure the exact level in a holding tank, or to partly open a control valve, analog I/O is required. One important factor to remember with analog modules is the resolution they provide. The higher the resolution, the higher the accuracy of the input measurement or output response.
For part listing and specifications, go to Shop Now
The H2 series PLCs utilize DL205 I/O and offer a wide variety of different analog modules, including current, voltage, and thermocouple modules allowing the H2 PLC to connect to almost any device including pressure transmitters, proportional valves, AC drives, panel meters, and more.
Starting at
(F2-02DA-1)
The Do-more T1H series PLC supports all the analog I/O modules available in the Terminator I/O product line.
Starting at
(T1F-08AD-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings