Cookies are not enabled on your browser.
Bases for Do-more H2 series PLCs provide a means of housing and connecting the installed CPU and I/O. Modular base units have slots for interchangeable I/O connections to the backplane's data bus. T1H stackable PLCs do not use a base chassis; the backplane is constructed through module connections.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
With a PLC system, there are different options for connecting I/O modules to the CPU. Some systems have a fixed style where the CPU comes with a fixed set of I/O points. There are stackable styles where the CPU and I/O modules are separate but come with connectors built in that are used to attach the components together. Another option with PLC hardware is the modular base configuration. With this style of PLC, a separate base unit that holds the modular components is needed. Each module will seat into a slot on the base unit that is used to connect the module to the backplane already installed in the base. These bases may be available with different numbers of slots and some with power supplies built in. Typically, the first two leftmost slots are dedicated for the power supply and CPU.
For part listing and specifications, go to Shop Now
The H2 PLC system utilizes a modular base (sold separately) that houses a power supply, plus a CPU or remote I/O module, and connects the I/O modules to the controller module. With this modular base configuration, I/O is easy to install and modify if needed. Simply slide the I/O module in or out of the base, and when installed, use the locking tabs to secure. Many modules can be hot swapped if required, meaning the module can be swapped with the PLC powered and with no interruption to the control process.
Starting at
(D2-03B-1)
Terminal bases house Terminator I/O modules and provide a stackable means of I/O expansion. They will accept all T1H/Terminator I/O modules, providing rigidity to the system and easy field wiring connections. Expansion cables are available to continue the data bus from one rack of T1H I/O to another that is less than 1.0 meter away.
Starting at
(T1K-08B)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings