Cookies are not enabled on your browser.
H2 and T1H series CPUs contain the processing, memory, and I/O interface needed in an automated control system. The Do-more H2 series high-performance CPU is compatible with DirectLOGIC205 hardware. The T1H series converts the compact Terminator field I/O into a stand-alone control system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The PLC CPU is the brain of the control system and contains a microprocessor, memory storage, and other integrated circuits that are used to execute the control program, store logic data, and communicate to external devices. PLC CPUs follow a repeated sequence of operations that perform those functions and other internal processes. Below is an example of a typical PLC scan.

click again to close

These first-generation Do-more CPUs were released with the purpose of modernizing our legacy DirectLOGIC 205 PLC line and to future proof current DL205 installations. They also add control capability to the time-tested Terminator field I/O for a compact control solution. H2 and T1H CPUs offer two very different form factors, but both utilize the powerful Do-more Designer software that can quickly handle the most complex applications.
For part listing and specifications, go to Shop Now
H2 PLCs use proven DirectLOGIC DL205 hardware for a flexible control platform, but with more powerful and faster performance. H2 series CPUs plug into any standard DL205 PLC base unit and can utilize almost all the proven DL205 I/O modules.
Starting at
(H2-DM1)
T1H series controllers combine high-performance CPUs with reliable Terminator I/O modules for a small, versatile control platform with powerful performance. The chipset inside these CPUs includes the exact same processor as the Do-more H2 series.
Starting at
(T1H-DM1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings