Cookies are not enabled on your browser.
Do-more H2/T1H PLC discrete DC I/O modules monitor and control ON/OFF devices that switch DC power, such as limit switches and lights. DL205 series modules offer up to 32 points in a single module. Compact T1H series modules are available with 8 or 16 inputs or outputs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Many applications rely on digital or discrete control devices that transmit and receive ON/OFF signals using DC voltage, such as limit switches, stacklights, and proximity sensors. These devices are used extensively in industrial automation. For the Do-more PLC CPUs to monitor and control devices such as these, a DC I/O module is needed.
For part listing and specifications, go to Shop Now
The H2 series PLC uses reliable DL205 DC I/O modules.
Starting at
(D2-08ND3)
Do-more T1H series PLCs use proven Terminator I/O DC I/O modules.
Starting at
(T1K-08ND3)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings