Enclosures house and protect electrical/electronic components and wiring from industrial hazards and are available in various sizes, styles, materials, and NEMA ratings. Rack mount enclosures to house industrial instrumentation are available in various types and sizes, and are RoHs compliant.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Electrical enclosures play a vital role in protecting sensitive electrical devices from the harmful effects of industrial environments, helping to guarantee a long service life for the components mounted within. AutomationDirect has teamed with premier American and European enclosure manufacturers such as AttaBox, Hammond, Integra, Quadritalia (modular), Saginaw, Stahlin, and Wiegmann to provide thousands of enclosures in various sizes, materials, and NEMA ratings, all at great prices and with fast shipping.
With our wide selection of enclosure types, including freestanding carbon steel enclosures, pushbutton enclosures, PVC consoles, stainless steel junction boxes, and much more, you’re guaranteed to find the right enclosure for your application.
A wide range of accessories is also available for easy mounting, better internal visibility and application-specific components.
For part listings and specifications, go to Shop Now
Newest Additions!
Wall-mount enclosures house electrical controls, terminals, instruments and components. These provide protection from dust, dirt, oil, and water.
Wall/surface-mounted junction boxes can also serve as service boxes, switch boxes and cutout boxes.
Sanitary IP69K and NSF 169 rated stainless steel enclosures are ideal for housing and protecting electrical equipment in sanitary environments such as food and beverage applications. Their unique hinge design allows for easy hose-down cleaning and the slope top prevents liquid accumulation. All models offer multiple NEMA ratings.
Miniature cases provide watertight protection for electronic equipment, circuit boards and DIN rail mounted components. Die-cast aluminum, polycarbonate, fiberglass and ABS plastic models are available with various NEMA and IP ratings, including units suitable for harsh and outdoor environments.
Newest Additions!
Pushbutton enclosures are available for mounting standard 30.5mm and miniature 22.5mm pushbuttons, switches and pilot lights. These provide protection from dirt, dust, oil and water.
Floor-mount enclosures can house large concentrations of electrical/electronic components, bolted to the floor for additional security and stabilization. Single-door and multi-door models are available in a range of NEMA ratings.
Freestanding enclosures house large concentrations of electrical/electronic components, and can be positioned without mounting to the floor. Single-door, multi-door, and dual-access models are available in a range of NEMA ratings.
Quadritalia modular enclosure components include roof/base sets, vertical frame rails, doors, exterior panels, and subpanels required to assemble an OKK series enclosure. Choose from individual compatible components when a pre-configured kit does not meet your needs.
Steel, stainless steel, and fiberglass-reinforced polyester flanged enclosures are available for mounting disconnects. NEMA 4, 4X and 4/12 wall mount enclosures are available along with NEMA 12 wall mount, floor mount and freestanding versions. These enclosures are specifically designed to house disconnects from various manufacturers.
Consoles protect electrical/electronic components and instruments, and are available with flat or sloped tops.
Workstations with viewing windows house and protect computer equipment and accessories, and are available in a variety of mounting options.
Consolets protect electrical/electronic components and are typically desktop or pedestal mounted. Consolets in a range of sizes are available in a variety of materials and NEMA ratings. Models with blank faces or pre-cut holes for pilot devices are available.
HMI (Human-Machine Interface) enclosures are specifically designed to house and protect HMIs, electrical and electronic controls, instruments, and components. The NEMA 3R, 4, 4X, 12, and 13 ratings provide protection from dust, oil, and water, and allow for outdoor use with the addition of a drip shield.
HMI enclosures are available in a range of sizes in stainless steel or carbon steel materials.
Rack enclosures are designed to house network access equipment used in industrial environments. These enclosures provide outstanding protection against dust, oil and water, and are available in solid or windowed door options. All models offer multiple NEMA ratings.
Wiring trough encloses and protects wiring runs from dirt, dust, and oil and dripping water; certain NEMA rated versions are available that protect against rain, sleet and snow in outdoor applications.
Models are available in carbon steel and stainless steel, and in various NEMA ratings, sizes, hinge styles, cover types, latch types, and with or without window.
Wireways are used to route and organize electrical cables and wires while protecting them from dust, dirt, oil, and water. Styles include lay-in for ease of installation or pull-through for optimum protection.
Lay-in Wireway
Pull-through Wireway
Data communication racks provide housing for network access equipment used in industrial environments.
Data communication rack systems include rack cabinets, wall-mount racks, open racks, instrument enclosures, and a wide variety of accessories used to house network access equipment and/or instrumentation.
Models are available in a variety of styles and sizes, with NEMA ratings to accommodate a range of environmental protection requirements.
Suspension arm systems consist of modular components such as couplings, tubes, arms, mounts, and others designed for use with Saginaw HMI enclosures. These components can be configured to create a system that allows operators to easily move or position an HMI enclosure to an ergonomic and comfortable working position.
Newest Additions!
Subpanels provide a surface to install components without compromising NEMA ratings. Available parts include standard, perforated, back, side, half-height and side-mount panels in various materials and/or finishes, depending on brand and style.:
Newest Additions!
Enclosure parts and accessories assist with installation or provide finishing touches to the enclosure, including:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings