Cookies are not enabled on your browser.
Wiring troughs enclose and protect wiring runs from dirt, dust, oil, and dripping water, rain, sleet and snow. Models are available in carbon steel or stainless steel in various NEMA ratings, size ranges, hinge styles, cover types, and latch types, including units with windows or knockouts.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wiring troughs are designed to protect wiring against rain, sleet and snow in outdoor installations, or indoors against dripping water.
For part listing and specifications, go to Shop Now
Low-cost Hammond wiring troughs are available in carbon steel or stainless steel in sizes up to 12 x 12 x 116in.
C3RWT Series NEMA 3R Galvanized Steel with Drip Shield
1486 Series NEMA 12 Carbon Steel with Hinged Cover
Starting at
(CGT1244)
Saginaw wiring trough is available in carbon steel or stainless steel models with up to a 8 x 9 x 36in profile.
NEMA 1 Carbon Steel with Blank Cover
Enviroline Series NEMA 3R/4/12/13 Carbon Steel with Blank Cover
Enviroline Series NEMA 3R/4/12/13 Wall-mount Carbon Steel with Window
Enviroline Series Stainless Steel NEMA 3R/4/4x/12/13 with Blank Cover
Enviroline Series Stainless Steel NEMA 3R/4/4X/12/13 with Window
Starting at
(SCE-L9N126LP)
Wiegmann wiring trough is available in carbon or stainless steel in various sizes up to 8 x 8 x 72in.
NEMA 4 carbon steel with hinged cover
T-CHSS Series Stainless Steel with Hinged Cover
Starting at
(RSCG040412)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings