Cookies are not enabled on your browser.
Carbon steel and stainless steel freestanding enclosures house large concentrations of electrical/electronic components. Single- and multi-door models are available in a range of NEMA ratings. Slope-top models prevent liquids from accumulating and dual access models provide rear access.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Freestanding enclosures from Hammond Manufacturing®, Wiegmann®, and Saginaw are designed to protect electrical and electronic controls, components and instruments in typical industrial environments. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, and PLCs, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile, and similar industries. Freestanding enclosures sit on the floor and are not bolted or secured to the floor.
Choose from these top manufacturers across NEMA 3, 3R, 4, 4X, 12, and 13 ratings. We have what you need to build your control panel. With direct prices, fast shipping and free tech support, you can count on us for the best value in automation.
Saginaw freestanding enclosures are designed to protect electrical and electronic equipment and controls and for indoor and outdoor applications and also for use as disconnects. Available in various NEMA ratings and sizes.
For part listing and specifications, go to Shop Now
Hammond freestanding enclosures are available in carbon steel and stainless steel, with configurations that include single-, double- and multi-door; dual-access models offer easy front and rear access.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 60 x 24 x 18in to 86 x 187 x 2018 in.
Starting at
(1418TW18)
The Saginaw Enviroline series of freestanding enclosures is designed to house a variety of electrical and electronic controls and instruments. Optional uses include surface mounting or rack mounting of almost any type of equipment. These enclosures provide excellent protection from dust, dirt, water and oil, for indoor and outdoor applications. A drip shield and drain holes are required for outdoor installations.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 60 x 24 x 18in to 90 x 72 x 16in.
Starting at
(SCE-60EL2418FS)
Saginaw enclosures are built with the highest standards, quality materials and years of experience manufacturing top of the line enclosure products and accessories.
Models carry various NEMA ratings including 3R, 4, 12 and 13.
Sizes range from 60 x 48 x 18in to 86 x 187 x 20in.
Starting at
(SCE-603624FS)
KwikHinge™ freestanding enclosures feature concealed sliding hinge pins that allow quick and easy door removal and mounting. The KwikHinge system allows common tasks such as subpanel installation or door modifications to be performed quickly while saving time and money.
Models carry various NEMA ratings including 3R, 4, 4X, and 12.
Sizes range from 60.13 x 24.12 x 19.35in to 90.13 x 36.13 x 37.35in.
Starting at
(WRD602418FS4)
Wiegmann standard freestanding enclosures are avaiilable in carbon and stainless steel, with configurations that include single, double- and multi-door.
Models carry various NEMA ratings including 3, 3R, 4, 4X, and 12.
Sizes range from 60 x 24 x 18in to 86.13 x 187.13 x 20.13in.
Starting at
(WRD602418FS4)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings