Cookies are not enabled on your browser.
Subpanels provide a surface to install components without compromising NEMA ratings, and are available in a variety of materials and finishes. Back, side-mount, and half-height panels offer mounting flexibility. For best fit, choose subpanels recommended for the brand and model of enclosure chosen.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Subpanels are flat panels designed to fit inside enclosures for mounting equipment, instruments, DIN rails, and many other products, without having to drill through the enclosure wall, ensuring that enclosure integrity is maintained. Depending on manufacturer and enclosure style, these subpanels may be available in various materials, and are typically mounted on standoffs, collar studs, or other methods. The chart shows a general overview of subpanel availability by manufacturer and style / material. Typically an enclosure's item page will show the recommended subpanel(s) for that model under "Recommended Items".
For part listing and specifications, go to Shop Now
XXL subpanels are solid subpanels designed to cover most of the interior of certain Integra enclosures.
Starting at
(ABP-2016-XXL-P10)
Half-height subpanels are solid panels that include flanges on the panel sides to allow the panel to be placed vertically at various height and depth positions using optional grid straps.
Starting at
(SCE-60P24F2)
Newest Additions!
Subpanels for use with NextGen series enclosures and OK series modular enclosures are available in various sizes with galvanized or carbon steel options.
Starting at
(PNA186 )
Perforated subpanels are ideal for installing lightweight control components inside enclosures. The perforations also make for easy equipment installation by allowing mounting screws and self-tapping screws to be used, eliminating any drilling during installation.
Starting at
(N1JP66PP)
Side-mount subpanels are solid panels that include flanges to allow the panels to be installed inside the enclosure side frames.
Starting at
(SP6)
Newest Additions!
Solid subpanels are typically a full-sized panel mounted near the back of the enclosure to provide a mounting surface for equipment and components within the enclosure without sacrificing the enclosure's integrity.
Starting at
(MIV100)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings