Data communication racks provide housing for network access equipment and/or instrumentation used in industrial environments. Models are available in a selection of styles and sizes, with NEMA ratings or RoHS compliance to accommodate a range of environmental protection requirements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
AutomationDirect offers quality data communication racks and accessories from Hammond Manufacturing, Wiegmann, and Saginaw, three top enclosure manufacturers in North America. Data communication racks provide a housing to mount data communication equipment and devices used in industrial environments.
For part listings and specifications, go to Shop Now
Hammond 19-inch rack cabinets provide a wide variety of options to rack mount equipment. These cabinets are ideal for securing equipment in spaces where room for a traditional rack or cabinet is limited or not available. Their modular design and accessories allow for numerous configurations to suit a wide variety of applications.
Hammond wall-mount 19-inch-wide data communication racks are ideal for securing rack-mountable equipment where tight or limited space is a consideration. These racks offer easy depth adjustment and rear cable access and are available with adjustable depth hinge or with a shelf.
Hammond open-frame data communication racks allow flexible and easy installation of rack equipment by providing rack unit divider markers and threaded rails on the front and back of the rack. These racks are made of steel and are available in various styles, including seismic environment models engineered to perform in very critical environments, and a desktop model ideal for small IT projects, security, and AV applications.
Rack rails, frames, angles, and channels provide mounting and support solutions that help configure your rack system as efficiently as possible.
Instrument enclosures are designed to enclose and protect electrical and/or electronic instrumentation equipment for industrial applications and are also great for applications requiring desktop or rack mounting. These enclosures are constructed with extruded aluminum side, front and rear panels, and flat aluminum top and bottom panels painted with textured black powder coat.
Solid or perforated panels for 19-inch data communication rack cabinets are typically used to improve cooling efficiency or prevent air recirculation. Replacement panels for instrument enclosures can be used to convert vented enclosures to solid construction and vice-versa.
Shelves for data communication racks provide superior ventilation for cable and satellite boxes and other components that generate considerable heat. These shelves feature two adjustable foam-padded mounting bars to secure components without fear of scratches.
Drawers for data communication racks provide a storage compartment for rack systems. 19-inch rack mount drawers are available with lock and in various depths.
Rail depth adapter kits for data communication racks allow equipment to be mounted four inches in or out from the rails. Adapters are useful when mounting outlet strips or equipment with no clearance.
Support brackets for data communication racks are similar to a shelf but also allow the rack equipment to be positioned in the center of the rack, which can help stabilize the rack while using less space.
Grounding and isolation kits provide grounding solutions for open frame racks. Available kits include.
Fan kits for data communication racks extend the life of rack-mounted equipment by increasing airflow within the rack or cabinet. Fan kits are available with one or two fans.
Fasteners for data communication rack systems include rack screws, cage nuts, clip nuts, and thumb screws.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings