Cookies are not enabled on your browser.
Junction boxes are ideal to protect electrical connections for industrial or commercial installations. These enclosures offer latching, padlocking, or screw cover options, flat or sloped tops, and various NEMA ratings. Non-corrosive UV-resistant and submersible models support special applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Junction box enclosures are ideal for housing wiring connections to protect them from accidental contact or damage, and from hazardous and weather conditions. Junction boxes are smaller in size and house connections that typically come from main power panel and then are distributed to other enclosure panels.
For part listing and specifications, go to Shop Now
Hammond CS series general purpose junction boxes are ideal for indoor use as junction, pull or switch boxes.
All models carry a NEMA 1 rating.
Sizes range from 4x4x3in to 48x48x16in.
Starting at
(CSKOG664)
Hammond C3R series outdoor-rated junction boxes are ideal for applications requiring protection from rain, sleet, snow or dripping water.
All models carry a NEMA 3R rating.
Sizes range from 4x4x4in to 48x36x16in.
Starting at
(C3R444SC)
Hammond CxxSC series screw-cover rated junction boxes provide protection for indoor and outdoor applications subject to windblown dust or rain.
Various models carry NEMA 3, 4, 4X, and/or 12 ratings.
Sizes range from 6x6x4in to 36x36x12in.
Starting at
(C3SC664GY)
Hammond CHKO series junction boxes are ideal for general purpose indoor applications such as junction, pull or switch boxes.
All models carry a NEMA 1 rating.
Sizes range from 6x4x4in to 36x24x8in.
Starting at
(CHKO644)
Hammond N1WS series junction boxes are ideal for applications that do not require oil-tight or dust-tight protection.
All models carry a NEMA 1 rating.
Sizes range from 8x6x4in to 24x20x8in.
Starting at
(N1WS864)
Saginaw SCE series enclosures are constructed of carbon steel with gray powder coated finish inside and out.
All models carry a NEMA 3R rating.
Sizes range from 4x4x4in to 12x12x6in.
Starting at
(SCE-4R44)
NewSentry series junction boxes are rugged PVC enclosures designed for harsh and extremely corrosive environments.
All models carry NEMA 1, 2, 3, 4, 4X and 12 ratings.
Sizes range from 4x4x2in to 12x12x6in.
Starting at
(J442PVC)
Wiegmann WA series junction boxes are ideal for indoor and outdoor applications requiring protection from dust or moisture.
Various models carry NEMA 3, 4, and/or 4X ratings.
Sizes range from 6x6x4in to 36x36x12in.
Starting at
(WA060604GSC)
Wiegmann SC series junction boxes used as junction or pull boxes for commercial and general industrial applications.
All models carry a NEMA 1 rating.
Sizes range from 4x4x4in to 36x36x12in.
Starting at
(SC040404)
Wiegmann WCT series junction boxes are suitable as transformer housing, junction box, or service boxes.
All models carry NEMA 1 and 3R ratings.
Sizes range from 4x4x4in to 48x36x16in.
Starting at
(WCT303012)
Wiegmann RSC series junction boxes are ideal for outdoor applications requiring protection from rain, sleet, and snow, or for protection against dripping water for indoor applications.
All models carry NEMA 1 and 3R ratings.
Sizes range from 4x4x4in to 48x36x16in.
Starting at
(RSC040404NK)
Wiegmann CT series junction boxes can house transformers, recorders, meters, relays and/or terminal instrumentation.
All models carry a NEMA 3R rating.
Single-door sizes range from 18x12x10in to 36x30x12in.
Double-door sizes range from 24x30x10in to 48x48x16in.
Starting at
(CTSD202010)
Wiegmann A series junction boxes can be used as surface-mounted junction, service, switch or cutout boxes.
All models carry a NEMA 1 rating.
Sizes range from 6x4x4in to 36x24x8in.
Starting at
(A040604)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings