CODESYS is an advanced, widely used manufacturer-independent IEC 61131-3 development system utilized on numerous hardware platforms including the Productivity series. Combining CODESYS functionality with Productivity value makes deploying CODESYS practical for applications large and small.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Full IEC 61131-3 support
(click to enlarge)
Several development add-ons included - visualization (WebVisu) shown
(click to enlarge)
CODESYS is the most widely used manufacturer-independent IEC 61131-3 development system on the market. With over 5 million device licenses sold worldwide, more than 500 control system manufacturers, and tens of thousands of companies using CODESYS' products, this programming package has reliably served a wide variety of industries and applications.
If you know and love CODESYS but have stayed away from implementing it in many of your applications because of high hardware costs, then the Productivity family of controllers has what you need. We've taken the time-tested Productivity2000 hardware and combined it with a CODESYS processor so you can afford to deploy CODESYS in many more ways, even with small systems which may have been cost prohibitive before.
The CODESYS IDE provides a wealth of functionality and includes all IEC 61131-3 languages. Any hardware platform capable of supporting the CODESYS runtime application can be used with this powerful software, including the Productivity2000 series. The CODESYS IDE is a free download and we have included several add-ons free of charge:
For part listings and specifications, go to Shop Now
The P2CDS-622 CPU features a CODESYS runtime application housed in a Productivity2000 controller form factor. This CPU is programmed using the CODESYS IEC 61131-3 development system and works seamlessly with low-cost Productivity2000 I/O modules, providing the processing power, communication capabilities, and I/O interface required for modern-day automated control systems.
The PLC base unit provides a means of housing the power supply and CPU and connecting the processor to the installed I/O. Modular base units supply slots for interchangeable I/O connections to the backplane's data bus. ProductivityCODESYS modular base units contain both DIN-rail and flush-mount options, with various slot capacities.
Power supplies provide the DC power needed for proper controller operation. They are available in DC, AC and DC/AC input versions and can be used in a base with any I/O module combination with no power budgeting requirements.
Industrialized I/O modules add dependable control and monitoring of field conditions/devices to the ProductivityCODESYS controller. Productivity2000 series discrete, relay, analog, and PWM modules are available to easily receive and/or transmit current, voltage, temperature, or pulse width modulated signals.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings