Cookies are not enabled on your browser.
The ProductivityCODESYS CPU features a CODESYS runtime application housed in a Productivity2000 controller form factor. This CPU has ample communication capabilities and works seamlessly with low-cost Productivity2000 I/O modules.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The ProductivityCODESYS system uses the same reliable hardware as the Productivity2000 PLC but with a high-powered CODESYS engine-based CPU. By utilizing the Productivity2000 hardware, the P2CDS-622 CPU features many of the capabilities of the P2000 series including:
The ProductivityCODESYS CPU includes dual Ethernet ports, enabling multiple networks so IT and OT data can be separated, for example:
By using the dual Ethernet ports in this way, the P2CDS-622 CPU can act as a data bridge, transferring vital process data from the factory floor to upper-level enterprise systems.
Priced at
(P2CDS-622)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings