Cookies are not enabled on your browser.
I/O modules are used with ProductivityCODESYS CPUs to monitor or control industrial processes. These analog, temperature, DC, AC, and relay I/O modules from the Productivity2000 series work with the sensors, switches, valves, actuators, etc. needed for precision control of an automated system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The ProductivityCODESYS CPU is designed to work with Productivity2000 I/O modules. Choose from a wide selection of low-cost discrete, analog, and select specialty I/O modules. Up to 480 discrete I/O points or up to 240 analog channels, using a variety of voltage/current ranges, are possible and are easily added/removed from the base unit.
For part listing and specifications, go to Shop Now
AC I/O modules monitor and control ON/OFF type devices that operate with AC power (100-240 VAC) and are available in input or output models with up to 16 points.
Starting at
(P2-08NAS)
Analog input and output modules are available to monitor and control pressure, temperature, flow, level, and other process signals. Modules are offered in high-resolution current, voltage, and temperature models, with helpful OLED real-time data displays.
Starting at
(P2-04DAL-2)
DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in input, output, and AC/DC models with up to 32 points.
Starting at
(P2-08NE3)
The P2-04PWM pulse width modulation module provides four channels of sinking or sourcing 0-20 kHz, 0-100% duty cycle outputs. The varying pulse widths produced by the PWM module are seen as varying power levels to the end device and are ideally suited for running motors/pumps, controlling LED lighting, opening/closing solenoid valves, and more.
Priced at
(P2-04PWM)
Relay modules provide surge-protected outputs to operate DC or AC rated devices (6-24 VDC / 6-120 VAC / 6-240 VAC) and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.
Starting at
(P2-08TRS)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings