Cookies are not enabled on your browser.
Power supplies provide the DC power needed for proper operation of the ProductivityCODESYS system. These models from the Productivity2000 series are available with nominal inputs including 100-240 VAC, 125 VDC, 24 VDC, and 12-24 VDC.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Four power supplies are available for the ProductivityCODESYS PLC system, providing either AC or DC source power choices. These power supplies are installed in the left-most slot of the base unit.
Starting at
(P2-02DC)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings